HDMI High-Speed Cable with Ethernet, triple shielded, AWG 24

HDMI High-Speed Cable with Ethernet, triple shielded, AWG 24
  • Volume Discount

Product Details:

Manufacturer part number: HDMI-DIY-CU100

Brand: TTL

Price: 269.86

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HDMI-DIY-CU100

Part Number
HDMI-DIY-CU100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

269.86 €

1 Available 3 Days 10

Loading...

  1. 1

Basic information

Type Cable Connector type CN1 Open End Length(m) 100

This page is HDMI High-Speed Cable with Ethernet, triple shielded, AWG 24, part number HDMI-DIY-CU100.
You can find the detail information about specifications and dimensions on part number HDMI-DIY-CU100.

Tech Support