Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Wiring Components
LAN Cables / Industrial Network Cables
Optical Fiber Cables
LWL-Duplex LC-LC 9 / 125µ
Configure
Clear all
Length(m)
7.5
15
TTL
LWL-Duplex LC-LC 9 / 125µ
Catalog
Part number:
Still undefined.
2
possible part numbers found.
Add to "My Components"
Quantity:
Add to cart
Part number list
Catalog
Part number list
Number of items
30 items
60 items
90 items
1
Part number
61955D-7.5M
61955D-15.0M
Length
(m)
RoHS
?
Minimum order quantity
7.5
10
1 pieces
15
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
7.86 €
(
9.35 €
)
3 working days
10.04 €
(
11.95 €
)
3 working days
1
Catalog
Products homepage
Open
Catalog (2-page spread)
Loading...