Power Cable C20 180° / C19 180° - black

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7131-2.5M
7131-5.0M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSpecified Length
(m)

7.32 €

1 Available 3 Days 102.5

12.06 €

1 Available 3 Days 105

Loading...

  1. 1

Basic information

Sheath (outer coating) color Black Power supply/signal For Power Supply Connector A C20 180° Plug
Connector B C19 180° Socket Voltage 250 V / 16 A Feature 1 H05VV-F 3G 1.5 mm

Tech Support