• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Power Cable CEE7 / 7 90° / C13 180° - black

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7102-1.8M
7102-3.0M
7102-5.0M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSpecified Length
(m)
Feature 1

3.36 €

1 Available 3 Days 101.8H05VV-F 3G 0.75 mm

5.72 €

1 Available 3 Days 103H05VV-F 3G 1.0 mm

8.50 €

1 Available 3 Days 105H05VV-F 3G 1.0 mm

Loading...

  1. 1

Basic information

Sheath (outer coating) color Black Power supply/signal For Power Supply Connector A CEE 7/7 90° Plug
Connector B C13 180° Socket Voltage 250 V / 10 A

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360