Power Cable Europlug 180° / C7 180° - black

Power Cable Europlug 180° / C7 180° - black
  • Volume Discount

Product Details:

Manufacturer part number: 7120-1.8M

Brand: TTL

Price: 3.15

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7120-1.8M

Part Number
7120-1.8M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

3.15 €

1 Available 3 Days 10

Loading...

  1. 1

Basic information

Specified Length(m) 1.8 Sheath (outer coating) color Black Power supply/signal For Power Supply
Connector A Euro 180° Plug Connector B C7 180° Socket Voltage 250 V / 2.5 A
Feature 1 H03 VVH2-F 0.75 mm

This page is Power Cable Europlug 180° / C7 180° - black, part number 7120-1.8M.
You can find the detail information about specifications and dimensions on part number 7120-1.8M.

Tech Support