Power Cable USA Power Plug 180° / C13 180° - black

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7105-1.8M

Part Number
7105-1.8M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

3.30 €

1 Available 3 Days 10

Loading...

  1. 1

Basic information

Specified Length(m) 1.8 Sheath (outer coating) color Black Power supply/signal For Power Supply
Connector A USA 180° Plug Connector B C13 180° Socket Voltage 250 V / 10 A
Feature 1 SVT 18 / 3C 105°C

This page is Power Cable USA Power Plug 180° / C13 180° - black, part number 7105-1.8M.
You can find the detail information about specifications and dimensions on part number 7105-1.8M.

Tech Support