UltraFlex USB 2.0 Cable A Plug / B Plug

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4121-0.5M-UF
4121-1.0M-UF
4121-2.0M-UF
4121-3.0M-UF
4121-5.0M-UF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)

4.90 €

1 Available 3 Days 100.5

5.68 €

1 Available 3 Days 101

7.46 €

1 Available 3 Days 102

9.88 €

1 Available 3 Days 103

16.16 €

1 Available 4 Days 105

Loading...

  1. 1

Basic information

Standard (CN1/CN2) USB2.0 Connector type CN1 A male Connector type CN2 B male
Type Cable Color Gray Feature 6 mm outside diameter
Wires AWG28 / 24

Tech Support