TTLan™ UltraFlex HDBaseT™ 5Play™ Cable, Cat.6A

TTLan™ UltraFlex HDBaseT™ 5Play™ Cable, Cat.6A

Click on this image to zoom in.

Click on this image to zoom in.

  • 1812V-1.0M-1, 1812V-10.0M-1, 1812V-100.0M-1, 1812V-15.0M-1, 1812V-2.0M-1, 1812V-20.0M-1, 1812V-25.0M-1, 1812V-3.0M-1, 1812V-30.0M-1, 1812V-40.0M-1, 1812V-5.0M-1, 1812V-50.0M-1, 1812V-60.0M-1, 1812V-7.5M-1, 1812V-75.0M-1
  • KT1812V-100.0M, KT1812V-50.0M

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1812V-1.0M-1
1812V-2.0M-1
1812V-3.0M-1
1812V-5.0M-1
1812V-7.5M-1
1812V-10.0M-1
1812V-15.0M-1
1812V-20.0M-1
1812V-25.0M-1
1812V-30.0M-1
1812V-40.0M-1
1812V-50.0M-1
1812V-60.0M-1
1812V-75.0M-1
1812V-100.0M-1
KT1812V-50.0M
KT1812V-100.0M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCategory Shield Details Connector Type Length: Fixed Connector A Connector B Transmission Length
(m)

15.62 €

1 Available 3 Days 10CAT6ADouble Layer ShieldRJ45-RJ451.0 to 1.9Cat.6a RJ45 plugCat.6a RJ45 plugUp to 1000 MHz1

17.36 €

1 Available 3 Days 10CAT6ADouble Layer ShieldRJ45-RJ452.0 to 2.9Cat.6a RJ45 plugCat.6a RJ45 plugUp to 1000 MHz2

19.12 €

1 Available 3 Days 10CAT6ADouble Layer ShieldRJ45-RJ453.0 to 4.9Cat.6a RJ45 plugCat.6a RJ45 plugUp to 1000 MHz3

22.58 €

1 Available 3 Days 10CAT6ADouble Layer ShieldRJ45-RJ455.0 to 6.9Cat.6a RJ45 plugCat.6a RJ45 plugUp to 1000 MHz5

26.90 €

1 Available 3 Days 10CAT6ADouble Layer ShieldRJ45-RJ457.0 to 9.9Cat.6a RJ45 plugCat.6a RJ45 plugUp to 1000 MHz7.5

31.28 €

1 Available 3 Days 10CAT6ADouble Layer ShieldRJ45-RJ4510.0 to 19.9Cat.6a RJ45 plugCat.6a RJ45 plugUp to 1000 MHz10

39.94 €

1 Available 3 Days 10CAT6ADouble Layer ShieldRJ45-RJ4510.0 to 19.9Cat.6a RJ45 plugCat.6a RJ45 plugUp to 1000 MHz15

48.64 €

1 Available 3 Days 10CAT6ADouble Layer ShieldRJ45-RJ4520.0 to 29.9Cat.6a RJ45 plugCat.6a RJ45 plugUp to 1000 MHz20

57.34 €

1 Available 3 Days 10CAT6ADouble Layer ShieldRJ45-RJ4520.0 to 29.9Cat.6a RJ45 plugCat.6a RJ45 plugUp to 1000 MHz25

66.04 €

1 Available 3 Days 10CAT6ADouble Layer ShieldRJ45-RJ4530.0 to 49.9Cat.6a RJ45 plugCat.6a RJ45 plugUp to 1000 MHz30

83.42 €

1 Available 3 Days 10CAT6ADouble Layer ShieldRJ45-RJ4530.0 to 49.9Cat.6a RJ45 plugCat.6a RJ45 plugUp to 1000 MHz40

100.82 €

1 Available 3 Days 10CAT6ADouble Layer ShieldRJ45-RJ4550.0 to 99.9Cat.6a RJ45 plugCat.6a RJ45 plugUp to 1000 MHz50

118.22 €

1 Available 3 Days 10CAT6ASingle Layer ShieldRJ45-RJ4550.0 to 99.9Cat.6a RJ45 plugCat.6a RJ45 plugUp to 1000 MHz60

144.28 €

1 Available 3 Days 10CAT6ADouble Layer ShieldRJ45-RJ4550.0 to 99.9Cat.6a RJ45 plugCat.6a RJ45 plugUp to 1000 MHz75

187.76 €

1 Available 3 Days 10CAT6ADouble Layer ShieldRJ45-RJ45100 or More Cat.6a RJ45 plugCat.6a RJ45 plugUp to 1000 MHz100

220.90 €

1 Available Same day

Stock

10CAT7Double Layer Shield-50.0 to 99.9Cat.6a socketCat.6a socket-50

266.10 €

1 Available 3 Days 10CAT7Double Layer Shield-100 or More Cat.6a socketCat.6a socket-100

Loading...

  1. 1

Basic information

Shield Structure Shielded・STP Cable Outer Diameter 7.0 to 7.9 Color Black
Length Fixed Wire type 4x2xAWG23 / 1 copper Outer Diameter(mm) 7.6
Cable Type Standard

Tech Support