Allweather / Rubber & Lift Hoist Cable H05 RR F (35005/100)

Allweather / Rubber & Lift Hoist Cable H05 RR F 35005/100

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 35005/100

Brand: HELUKABEL

Price: 112.44

Delivery time: 5 Days


Technical Data:

Overall Length: 100 m

Finished outer diameter: min 6.2 - max 8.1 mm

Number of cores x nominal cross section: 3 G 0.75 mm2

Weight approx.: 74 kg / km

Cop: 21.6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

35005/100

Part Number
35005/100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Number of cores x nominal cross section
(mm2)
Weight approx.
(kg / km)
Cop

112.44 €

1 5 Days 10100min 6.2 - max 8.13 G 0.757421.6

Loading...

  1. 1

Basic information

Rated voltage U(kV) 0.5 Rated voltage Uo(kV) 0.3 Temperature range(°C) -30°C to +60°C
Test voltage(kV) 2.0

This page is Allweather / Rubber & Lift Hoist Cable H05 RR F, part number 35005/100.
You can find the detail information about specifications and dimensions on part number 35005/100.

Variation of this product

Part Number
35001/500
35002/1000
35002/500
35005/1000
35005/50
35005/500
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Number of cores x nominal cross section
(mm2)
Weight approx.
(kg / km)
Cop

433.54 €

1 5 Days 10500min 5.7 - max 7.42 x 0.756014.4

1,059.31 €

1 5 Days 101000min 6.1 - max 8.02 x 17219

529.65 €

1 5 Days 10500min 6.1 - max 8.02 x 17219

1,124.37 €

1 5 Days 101000min 6.2 - max 8.13 G 0.757421.6

56.22 €

1 5 Days 1050min 6.2 - max 8.13 G 0.757421.6

562.18 €

1 5 Days 10500min 6.2 - max 8.13 G 0.757421.6

Tech Support