Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21652/1000 |
21653/1000 |
21668/1000 |
21685/1000 |
21688/1000 |
21689/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor Nominal cross-section | protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|
8,470.54 € | 1 | 5 Days | 10 | 1000 | 2 | 9.7 | 1 | no | |||
9,034.39 € | 1 | 5 Days | 10 | 1000 | 3 | 10 | 1 | yes | |||
11,297.08 € | 1 | 5 Days | 10 | 1000 | 4 | 11.6 | 1.5 | yes | |||
52,241.49 € | 1 | 5 Days | 10 | 1000 | 18 | 24.2 | 2.5 | yes | |||
31,860.94 € | 1 | 5 Days | 10 | 1000 | 4 | 16.8 | 4 | yes | |||
18,513.01 € | 1 | 5 Days | 10 | 500 | 5 | 18.4 | 4 | yes |
Loading...
Sheath (outer coating) color | Gray | Core insulation | TPE-E | Coat Material | TMPU |
---|---|---|---|---|---|
Rated voltage U(kV) | 0.5 | Conductor class | finest wires | Stranding | Core |
Core identification | continuous white number print | Halogen-free according to EN 50267-2-3 | no | oil resistance | no |
Configure
Basic Attributes
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Conductor Nominal cross-section
protective conductor
Filter by standard shipping days
Optional Attributes