Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
24413/1000 |
24414/1000 |
24416/1000 |
24417/1000 |
24420/1000 |
24422/1000 |
24423/1000 |
24424/500 |
24425/500 |
24426/1000 |
24428/1000 |
24430/1000 |
24431/1000 |
24432/1000 |
24435/1000 |
24436/1000 |
24442/1000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor Nominal cross-section | |
---|---|---|---|---|---|---|---|---|---|---|
6,158.20 € | 1 | 5 Days | 10 | 1000 | 5 | 7.8 | 0.5 | |||
11,755.90 € | 1 | 5 Days | 10 | 1000 | 7 | 11.3 | 0.5 | |||
13,920.43 € | 1 | 5 Days | 10 | 1000 | 12 | 12.6 | 0.5 | |||
21,627.44 € | 1 | 5 Days | 10 | 1000 | 18 | 15 | 0.5 | |||
5,905.56 € | 1 | 5 Days | 10 | 1000 | 3 | 7.4 | 0.75 | |||
7,495.64 € | 1 | 5 Days | 10 | 1000 | 5 | 8.5 | 0.75 | |||
12,500.29 € | 1 | 5 Days | 10 | 1000 | 7 | 12.9 | 0.75 | |||
7,520.08 € | 1 | 5 Days | 10 | 500 | 12 | 14.4 | 0.75 | |||
11,315.59 € | 1 | 5 Days | 10 | 500 | 18 | 17.5 | 0.75 | |||
33,696.41 € | 1 | 5 Days | 10 | 1000 | 25 | 19.9 | 0.75 | |||
6,024.17 € | 1 | 5 Days | 10 | 1000 | 3 | 7.7 | 1 | |||
7,156.34 € | 1 | 5 Days | 10 | 1000 | 5 | 9.1 | 1 | |||
15,694.56 € | 1 | 5 Days | 10 | 1000 | 7 | 14 | 1 | |||
16,842.91 € | 1 | 5 Days | 10 | 1000 | 12 | 15 | 1 | |||
7,825.99 € | 1 | 5 Days | 10 | 1000 | 3 | 8.6 | 1.5 | |||
7,788.44 € | 1 | 5 Days | 10 | 1000 | 4 | 9.4 | 1.5 | |||
11,930.28 € | 1 | 5 Days | 10 | 1000 | 4 | 11.3 | 2.5 |
Loading...
Core insulation | TPE | Coat Material | PUR (Polyurethan) | Rated voltage U(kV) | 0.5 |
---|---|---|---|---|---|
Conductor class | fine wired Unilay with short lay lengths | Stranding | Core | Core identification | continuous white number print |
protective conductor | yes | Halogen-free according to EN 50267-2-3 | no | oil resistance | no |
Configure
Basic Attributes
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Conductor Nominal cross-section
Filter by standard shipping days
Optional Attributes