Cable for Drag Chain PUR,TMPU screened UL CSA UV resistant halogen free SUPER Pair TRONIC 340 C

Cable for Drag Chain  PUR,TMPU screened UL CSA UV resistant halogen free  SUPER Pair TRONIC 340 C

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
49831/1000
49831/500
49832/1000
49832/500
49833/1000
49833/500
49834/1000
49834/500
49835/1000
49835/500
49836/1000
49836/500
49837/1000
49838/1000
49838/500
49839/1000
49840/1000
49840/500
49841/1000
49841/500
49842/1000
49842/500
49844/1000
49844/500
49846/500
49848/1000
49848/500
49849/1000
49849/500
49850/1000
49850/500
49851/1000
49851/500
49852/1000
49852/500
49853/1000
49853/500
49854/1000
49854/500
49856/1000
49857/1000
49857/500
49858/1000
49858/500
49859/1000
49860/1000
49860/500
49862/1000
49862/500
49863/1000
49864/1000
49865/500
49866/1000
49866/500
49867/1000
49867/500
49868/1000
49869/1000
49869/500
49870/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Conductor Nominal cross-section Rated voltage U
(kV)

3,227.36 €

1 5 Days 10100046.60.250.35

1,613.68 €

1 5 Days 1050046.60.250.35

4,464.02 €

1 5 Days 101000670.250.35

2,232.02 €

1 5 Days 10500670.250.35

5,333.52 €

1 5 Days 10100087.50.250.35

2,666.77 €

1 5 Days 1050087.50.250.35

5,547.13 €

1 5 Days 101000108.30.250.35

2,773.56 €

1 5 Days 10500108.30.250.35

5,948.14 €

1 5 Days 101000128.90.250.3

2,974.07 €

1 5 Days 10500128.90.250.3

7,624.29 €

1 5 Days 1010001610.50.250.3

3,812.14 €

1 5 Days 105001610.50.250.3

9,053.54 €

1 5 Days 1010002011.70.250.3

12,002.23 €

1 5 Days 1010002812.70.250.3

6,001.12 €

1 5 Days 105002812.70.250.3

2,493.78 €

1 5 Days 101000250.340.3

3,850.34 €

1 5 Days 101000470.340.3

1,925.17 €

1 5 Days 10500470.340.3

5,845.88 €

1 5 Days 10100067.40.340.3

2,922.93 €

1 5 Days 1050067.40.340.3

6,117.49 €

1 5 Days 101000880.340.3

3,058.75 €

1 5 Days 10500880.340.3

7,850.16 €

1 5 Days 101000129.70.340.3

3,925.08 €

1 5 Days 10500129.70.340.3

6,183.02 €

1 5 Days 105002012.60.340.3

2,859.46 €

1 5 Days 10100025.70.50.3

1,429.73 €

1 5 Days 1050025.70.50.3

5,139.25 €

1 5 Days 10100048.20.50.35

2,569.62 €

1 5 Days 1050048.20.50.35

7,320.51 €

1 5 Days 10100068.70.50.3

3,660.25 €

1 5 Days 1050068.70.50.3

8,346.17 €

1 5 Days 10100089.70.50.35

4,173.08 €

1 5 Days 1050089.70.50.35

8,992.37 €

1 5 Days 1010001010.20.50.3

4,496.20 €

1 5 Days 105001010.20.50.3

10,097.97 €

1 5 Days 1010001211.40.50.3

5,048.99 €

1 5 Days 105001211.40.50.3

13,594.73 €

1 5 Days 1010001613.80.50.3

6,797.35 €

1 5 Days 105001613.80.50.3

21,018.59 €

1 5 Days 1010002816.60.50.3

3,342.08 €

1 5 Days 10100026.20.750.3

1,671.03 €

1 5 Days 1050026.20.750.3

5,691.76 €

1 5 Days 101000490.750.3

2,845.89 €

1 5 Days 10500490.750.3

8,153.93 €

1 5 Days 10100069.80.750.3

8,681.36 €

1 5 Days 101000810.90.750.3

4,340.68 €

1 5 Days 10500810.90.750.3

11,775.43 €

1 5 Days 1010001213.20.750.3

5,887.71 €

1 5 Days 105001213.20.750.3

15,232.01 €

1 5 Days 1010001615.60.750.3

21,423.13 €

1 5 Days 1010002017.60.750.3

12,455.28 €

1 5 Days 1050028190.750.3

3,718.53 €

1 5 Days 10100026.710.3

1,859.27 €

1 5 Days 1050026.710.3

6,651.23 €

1 5 Days 101000410.110.3

3,325.62 €

1 5 Days 10500410.110.3

9,304.14 €

1 5 Days 101000610.910.3

10,081.42 €

1 5 Days 10100081210.35

5,040.72 €

1 5 Days 1050081210.35

5,831.65 €

1 5 Days 105001013.510.3

Loading...

  1. 1

Basic information

Sheath (outer coating) color Gray Core insulation TPE Coat Material TMPU
Conductor class finest wires Stranding Core Core identification colored
protective conductor no Halogen-free according to EN 50267-2-3 no oil resistance no

Tech Support