Cable for Drag Chain PUR,TMPU screened UV resistant halogen free SUPER Pair TRONIC C

Cable for Drag Chain  PUR,TMPU screened UV resistant halogen free  SUPER Pair TRONIC C

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
19101/1000
19101/500
19102/100
19102/1000
19102/500
19103/100
19103/1000
19103/500
19104/100
19104/1000
19104/500
19105/1000
19105/500
19106/1000
19106/500
19107/1000
19107/500
19108/1000
19108/500
19109/1000
19109/500
19119/1000
19119/500
19120/1000
19120/500
19121/1000
19121/500
19122/1000
19122/500
19123/1000
19123/500
19124/1000
19124/500
19125/1000
19125/500
19126/1000
19126/500
19128/1000
19128/500
19129/1000
19129/500
19130/1000
19130/500
19131/1000
19131/500
19132/1000
19132/500
19133/1000
19133/500
19134/1000
19134/500
19136/1000
19137/1000
19138/1000
19138/500
19139/1000
19139/500
19140/1000
19140/500
19141/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Conductor Nominal cross-section

1,813.36 €

1 5 Days 10100024.90.25

906.67 €

1 5 Days 1050024.90.25

249.14 €

1 5 Days 1010046.80.25

2,491.36 €

1 5 Days 10100046.80.25

1,245.67 €

1 5 Days 1050046.80.25

372.65 €

1 5 Days 1010067.20.25

3,726.53 €

1 5 Days 10100067.20.25

1,863.26 €

1 5 Days 1050067.20.25

427.28 €

1 5 Days 1010087.70.25

4,272.72 €

1 5 Days 10100087.70.25

2,136.36 €

1 5 Days 1050087.70.25

4,559.58 €

1 5 Days 101000108.60.25

2,279.80 €

1 5 Days 10500108.60.25

5,043.51 €

1 5 Days 101000129.20.25

2,521.75 €

1 5 Days 10500129.20.25

7,809.07 €

1 5 Days 1010001610.60.25

3,904.53 €

1 5 Days 105001610.60.25

10,149.10 €

1 5 Days 1010002011.70.25

5,074.55 €

1 5 Days 105002011.70.25

12,520.17 €

1 5 Days 1010002812.70.25

6,260.09 €

1 5 Days 105002812.70.25

2,114.71 €

1 5 Days 10100025.70.5

1,057.36 €

1 5 Days 1050025.70.5

4,532.63 €

1 5 Days 10100048.20.5

2,266.31 €

1 5 Days 1050048.20.5

6,269.20 €

1 5 Days 10100068.80.5

3,134.59 €

1 5 Days 1050068.80.5

7,309.53 €

1 5 Days 10100089.60.5

3,654.77 €

1 5 Days 1050089.60.5

8,481.32 €

1 5 Days 1010001010.60.5

4,240.66 €

1 5 Days 105001010.60.5

8,891.61 €

1 5 Days 1010001211.50.5

4,445.80 €

1 5 Days 105001211.50.5

12,293.92 €

1 5 Days 1010001613.40.5

6,146.96 €

1 5 Days 105001613.40.5

15,344.86 €

1 5 Days 1010002014.90.5

7,672.42 €

1 5 Days 105002014.90.5

3,222.54 €

1 5 Days 10100026.50.75

1,611.26 €

1 5 Days 1050026.50.75

4,833.80 €

1 5 Days 10100049.30.75

2,416.90 €

1 5 Days 1050049.30.75

6,647.89 €

1 5 Days 10100069.80.75

3,323.95 €

1 5 Days 1050069.80.75

8,245.96 €

1 5 Days 101000810.60.75

4,122.98 €

1 5 Days 10500810.60.75

8,327.20 €

1 5 Days 1010001011.70.75

4,163.59 €

1 5 Days 105001011.70.75

9,585.60 €

1 5 Days 1010001212.70.75

4,792.81 €

1 5 Days 105001212.70.75

15,393.19 €

1 5 Days 1010001614.90.75

7,696.61 €

1 5 Days 105001614.90.75

21,245.02 €

1 5 Days 1010002818.20.75

3,770.21 €

1 5 Days 10100026.91

5,995.73 €

1 5 Days 10100049.91

2,997.87 €

1 5 Days 1050049.91

8,609.23 €

1 5 Days 101000610.51

4,304.61 €

1 5 Days 10500610.51

10,200.41 €

1 5 Days 101000811.61

5,100.21 €

1 5 Days 10500811.61

10,735.27 €

1 5 Days 1010001012.81

Loading...

Basic information

Sheath (outer coating) color Gray Core insulation TPE-E Coat Material TMPU
Rated voltage U(kV) 0.35 Conductor class finest wires Stranding Core
Core identification colored protective conductor no Halogen-free according to EN 50267-2-3 no
oil resistance no

Tech Support