Cable for Drag Chain PUR,TMPU UL CSA UV resistant halogen free SUPERTRONIC 330 C PURÖ

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
49799/1000
49799/500
49800/1000
49808/1000
49808/500
49810/1000
49810/500
49813/1000
49819/1000
49819/500
49820/1000
49820/500
49821/1000
49821/500
49822/1000
49822/500
49823/1000
49824/1000
49824/500
49825/1000
49825/500
49826/1000
49827/1000
49827/500
49829/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Conductor Nominal cross-section Number of cores

5,632.08 €

1 5 Days 1010004.80.144

2,816.04 €

1 5 Days 105004.80.144

5,930.29 €

1 5 Days 10100050.145

5,286.68 €

1 5 Days 1010004.80.252

2,643.34 €

1 5 Days 105004.80.252

6,046.11 €

1 5 Days 1010005.30.254

3,023.05 €

1 5 Days 105005.30.254

11,651.05 €

1 5 Days 1010007.50.2510

5,604.38 €

1 5 Days 1010005.10.342

2,802.20 €

1 5 Days 105005.10.342

6,067.67 €

1 5 Days 1010005.30.343

3,033.84 €

1 5 Days 105005.30.343

7,073.24 €

1 5 Days 1010005.70.344

3,536.62 €

1 5 Days 105005.70.344

7,766.50 €

1 5 Days 1010006.10.345

3,883.26 €

1 5 Days 105006.10.345

10,650.49 €

1 5 Days 1010007.10.347

12,823.02 €

1 5 Days 1010008.10.3410

6,411.50 €

1 5 Days 105008.10.3410

13,790.29 €

1 5 Days 1010008.30.3412

6,895.15 €

1 5 Days 105008.30.3412

14,077.89 €

1 5 Days 1010008.70.3414

16,006.14 €

1 5 Days 1010009.80.3418

8,003.07 €

1 5 Days 105009.80.3418

22,378.51 €

1 5 Days 10100011.80.3425

Loading...

  1. 1

Basic information

Sheath (outer coating) color Gray Core insulation TPE Sheath material TMPU
Conductor class stranded Stranding Core Core identification colored
Rated voltage U(V) 300 protective conductor no

Tech Support