Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Coat Material | Conductor Nominal cross-section | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor class | Stranding | Core identification | protective conductor | oil resistance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,451.94 € | 1 | 5 Days | 10 | 1000 | 2 | 4.9 | PUR (Polyurethan) | 0.5 | -20°C to +80°C | -40°C to +80°C | Kl.6 = finest wires | - | Numbers | no | - | |||
725.98 € | 1 | 5 Days | 10 | 500 | 2 | 4.9 | PUR (Polyurethan) | 0.5 | -20°C to +80°C | -40°C to +80°C | Kl.6 = finest wires | - | Numbers | no | - | |||
1,777.09 € | 1 | 5 Days | 10 | 1000 | 3 | 5.2 | TMPU | 0.5 | - | - | finest wires | Core | continuous white number print | yes | no | |||
888.55 € | 1 | 5 Days | 10 | 500 | 3 | 5.2 | TMPU | 0.5 | - | - | finest wires | Core | continuous white number print | yes | no | |||
2,172.71 € | 1 | 5 Days | 10 | 1000 | 4 | 5.6 | TMPU | 0.5 | - | - | finest wires | Core | continuous white number print | yes | no | |||
1,086.35 € | 1 | 5 Days | 10 | 500 | 4 | 5.6 | TMPU | 0.5 | - | - | finest wires | Core | continuous white number print | yes | no | |||
2,166.57 € | 1 | 5 Days | 10 | 1000 | 5 | 6.3 | TMPU | 0.5 | - | - | finest wires | Core | continuous white number print | yes | no | |||
1,083.29 € | 1 | 5 Days | 10 | 500 | 5 | 6.3 | TMPU | 0.5 | - | - | finest wires | Core | continuous white number print | yes | no | |||
2,812.60 € | 1 | 5 Days | 10 | 1000 | 7 | 7.6 | TMPU | 0.5 | - | - | finest wires | Core | continuous white number print | yes | no | |||
1,406.31 € | 1 | 5 Days | 10 | 500 | 7 | 7.6 | TMPU | 0.5 | - | - | finest wires | Core | continuous white number print | yes | no | |||
4,468.12 € | 1 | 5 Days | 10 | 1000 | 10 | 9.3 | TMPU | 0.5 | - | - | finest wires | Core | continuous white number print | yes | no | |||
2,234.07 € | 1 | 5 Days | 10 | 500 | 10 | 9.3 | TMPU | 0.5 | - | - | finest wires | Core | continuous white number print | yes | no | |||
467.91 € | 1 | 5 Days | 10 | 100 | 12 | 9.3 | TMPU | 0.5 | - | - | finest wires | Core | continuous white number print | yes | no | |||
4,679.13 € | 1 | 5 Days | 10 | 1000 | 12 | 9.3 | TMPU | 0.5 | - | - | finest wires | Core | continuous white number print | yes | no | |||
2,339.56 € | 1 | 5 Days | 10 | 500 | 12 | 9.3 | TMPU | 0.5 | - | - | finest wires | Core | continuous white number print | yes | no | |||
7,021.00 € | 1 | 5 Days | 10 | 1000 | 18 | 11 | TMPU | 0.5 | - | - | finest wires | Core | continuous white number print | yes | no | |||
3,510.50 € | 1 | 5 Days | 10 | 500 | 18 | 11 | TMPU | 0.5 | - | - | finest wires | Core | continuous white number print | yes | no | |||
8,035.32 € | 1 | 5 Days | 10 | 1000 | 21 | 12.3 | TMPU | 0.5 | - | - | finest wires | Core | continuous white number print | yes | no | |||
10,346.54 € | 1 | 5 Days | 10 | 1000 | 25 | 13.6 | TMPU | 0.5 | - | - | finest wires | Core | continuous white number print | yes | no | |||
5,173.26 € | 1 | 5 Days | 10 | 500 | 25 | 13.6 | TMPU | 0.5 | - | - | finest wires | Core | continuous white number print | yes | no | |||
1,335.93 € | 1 | 5 Days | 10 | 1000 | 2 | 5.4 | TMPU | 0.75 | - | - | finest wires | Core | continuous white number print | no | no | |||
667.97 € | 1 | 5 Days | 10 | 500 | 2 | 5.4 | TMPU | 0.75 | - | - | finest wires | Core | continuous white number print | no | no | |||
1,911.51 € | 1 | 5 Days | 10 | 1000 | 3 | 5.7 | TMPU | 0.75 | - | - | finest wires | Core | continuous white number print | yes | no | |||
955.75 € | 1 | 5 Days | 10 | 500 | 3 | 5.7 | TMPU | 0.75 | - | - | finest wires | Core | continuous white number print | yes | no | |||
2,174.94 € | 1 | 5 Days | 10 | 1000 | 4 | 6.5 | TMPU | 0.75 | - | - | finest wires | Core | continuous white number print | yes | no | |||
1,087.47 € | 1 | 5 Days | 10 | 500 | 4 | 6.5 | TMPU | 0.75 | - | - | finest wires | Core | continuous white number print | yes | no | |||
2,555.87 € | 1 | 5 Days | 10 | 1000 | 5 | 7 | TMPU | 0.75 | - | - | finest wires | Core | continuous white number print | yes | no | |||
1,277.93 € | 1 | 5 Days | 10 | 500 | 5 | 7 | TMPU | 0.75 | - | - | finest wires | Core | continuous white number print | yes | no | |||
3,603.28 € | 1 | 5 Days | 10 | 1000 | 7 | 8.4 | TMPU | 0.75 | - | - | finest wires | Core | continuous white number print | yes | no | |||
1,801.64 € | 1 | 5 Days | 10 | 500 | 7 | 8.4 | TMPU | 0.75 | - | - | finest wires | Core | continuous white number print | yes | no | |||
4,527.60 € | 1 | 5 Days | 10 | 1000 | 8 | 9.3 | TMPU | 0.75 | - | - | finest wires | Core | continuous white number print | yes | no | |||
2,263.81 € | 1 | 5 Days | 10 | 500 | 8 | 9.3 | TMPU | 0.75 | - | - | finest wires | Core | continuous white number print | yes | no | |||
5,260.09 € | 1 | 5 Days | 10 | 1000 | 10 | 10.5 | TMPU | 0.75 | - | - | finest wires | Core | continuous white number print | yes | no | |||
2,630.04 € | 1 | 5 Days | 10 | 500 | 10 | 10.5 | TMPU | 0.75 | - | - | finest wires | Core | continuous white number print | yes | no | |||
5,857.77 € | 1 | 5 Days | 10 | 1000 | 12 | 10.5 | TMPU | 0.75 | - | - | finest wires | Core | continuous white number print | yes | no | |||
2,928.90 € | 1 | 5 Days | 10 | 500 | 12 | 10.5 | TMPU | 0.75 | - | - | finest wires | Core | continuous white number print | yes | no | |||
9,189.25 € | 1 | 5 Days | 10 | 1000 | 18 | 12.4 | TMPU | 0.75 | - | - | finest wires | Core | continuous white number print | yes | no | |||
4,594.63 € | 1 | 5 Days | 10 | 500 | 18 | 12.4 | TMPU | 0.75 | - | - | finest wires | Core | continuous white number print | yes | no | |||
11,872.84 € | 1 | 5 Days | 10 | 1000 | 25 | 15.3 | TMPU | 0.75 | - | - | finest wires | Core | continuous white number print | yes | no | |||
5,936.41 € | 1 | 5 Days | 10 | 500 | 25 | 15.3 | TMPU | 0.75 | - | - | finest wires | Core | continuous white number print | yes | no | |||
162.31 € | 1 | 5 Days | 10 | 100 | 2 | 5.7 | TMPU | 1 | - | - | finest wires | Core | continuous white number print | no | no | |||
1,623.16 € | 1 | 5 Days | 10 | 1000 | 2 | 5.7 | TMPU | 1 | - | - | finest wires | Core | continuous white number print | no | no | |||
811.58 € | 1 | 5 Days | 10 | 500 | 2 | 5.7 | TMPU | 1 | - | - | finest wires | Core | continuous white number print | no | no | |||
2,155.04 € | 1 | 5 Days | 10 | 1000 | 3 | 6.3 | TMPU | 1 | - | - | finest wires | Core | continuous white number print | yes | no | |||
1,077.52 € | 1 | 5 Days | 10 | 500 | 3 | 6.3 | TMPU | 1 | - | - | finest wires | Core | continuous white number print | yes | no | |||
2,544.90 € | 1 | 5 Days | 10 | 1000 | 4 | 6.8 | TMPU | 1 | - | - | finest wires | Core | continuous white number print | yes | no | |||
1,272.44 € | 1 | 5 Days | 10 | 500 | 4 | 6.8 | TMPU | 1 | - | - | finest wires | Core | continuous white number print | yes | no | |||
314.70 € | 1 | 5 Days | 10 | 100 | 5 | 7.6 | TMPU | 1 | - | - | finest wires | Core | continuous white number print | yes | no | |||
3,147.06 € | 1 | 5 Days | 10 | 1000 | 5 | 7.6 | TMPU | 1 | - | - | finest wires | Core | continuous white number print | yes | no | |||
1,573.53 € | 1 | 5 Days | 10 | 500 | 5 | 7.6 | TMPU | 1 | - | - | finest wires | Core | continuous white number print | yes | no | |||
3,908.91 € | 1 | 5 Days | 10 | 1000 | 7 | 9.2 | TMPU | 1 | - | - | finest wires | Core | continuous white number print | yes | no | |||
1,954.45 € | 1 | 5 Days | 10 | 500 | 7 | 9.2 | TMPU | 1 | - | - | finest wires | Core | continuous white number print | yes | no | |||
5,781.37 € | 1 | 5 Days | 10 | 1000 | 8 | 9.8 | TMPU | 1 | - | - | finest wires | Core | continuous white number print | yes | no | |||
2,890.69 € | 1 | 5 Days | 10 | 500 | 8 | 9.8 | TMPU | 1 | - | - | finest wires | Core | continuous white number print | yes | no | |||
6,957.98 € | 1 | 5 Days | 10 | 1000 | 12 | 11.2 | TMPU | 1 | - | - | finest wires | Core | continuous white number print | yes | no | |||
3,478.99 € | 1 | 5 Days | 10 | 500 | 12 | 11.2 | TMPU | 1 | - | - | finest wires | Core | continuous white number print | yes | no | |||
10,999.63 € | 1 | 5 Days | 10 | 1000 | 18 | 13.4 | TMPU | 1 | - | - | finest wires | Core | continuous white number print | yes | no | |||
5,499.81 € | 1 | 5 Days | 10 | 500 | 18 | 13.4 | TMPU | 1 | - | - | finest wires | Core | continuous white number print | yes | no | |||
14,679.12 € | 1 | 5 Days | 10 | 1000 | 25 | 16.5 | TMPU | 1 | - | - | finest wires | Core | continuous white number print | yes | no | |||
7,339.57 € | 1 | 5 Days | 10 | 500 | 25 | 16.5 | TMPU | 1 | - | - | finest wires | Core | continuous white number print | yes | no |
Loading...
Sheath (outer coating) color | Gray | Core insulation | PVC | Rated voltage U(kV) | 0.5 |
---|---|---|---|---|---|
Halogen-free according to EN 50267-2-3 | no |
Configure
Basic Attributes
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Coat Material
Conductor Nominal cross-section
Perm. External cable temperature during installation / handling
Perm. External cable temperature after mounting without vibration
Conductor class
Stranding
Core identification
protective conductor
oil resistance
Filter by standard shipping days
Optional Attributes