Cable for Drag Chain PVC JZ HF

Cable for Drag Chain  PVC JZ HF

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
15001/100
15001/1000
15001/500
15002/100
15002/1000
15002/500
15003/100
15003/1000
15003/500
15004/1000
15004/500
15005/1000
15005/500
15006/1000
15006/500
15007/100
15007/1000
15007/500
15008/1000
15008/500
15009/1000
15009/500
15010/1000
15010/500
15012/1000
15012/500
15013/1000
15013/500
15014/1000
15014/500
15016/1000
15017/1000
15019/100
15019/1000
15019/500
15020/100
15020/1000
15020/500
15021/100
15021/1000
15021/500
15022/100
15022/1000
15022/500
15023/100
15023/1000
15023/500
15024/1000
15024/500
15025/100
15025/1000
15025/500
15027/1000
15027/500
15028/1000
15028/500
15030/1000
15030/500
15032/1000
15032/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Conductor Nominal cross-section Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor class Stranding Core identification protective conductor oil resistance

81.78 €

1 5 Days 10100250.5-10°C to +80°C-40°C to +80°CKl.5 = fine wired-Numbersno-

817.81 €

1 5 Days 101000250.5-10°C to +80°C-40°C to +80°CKl.5 = fine wired-Numbersno-

408.91 €

1 5 Days 10500250.5-10°C to +80°C-40°C to +80°CKl.5 = fine wired-Numbersno-

98.47 €

1 5 Days 1010035.30.5--fine wiredCorecontinuous white number printyesno

984.75 €

1 5 Days 10100035.30.5--fine wiredCorecontinuous white number printyesno

492.38 €

1 5 Days 1050035.30.5--fine wiredCorecontinuous white number printyesno

122.34 €

1 5 Days 1010045.70.5--fine wiredCorecontinuous white number printyesno

1,223.46 €

1 5 Days 10100045.70.5--fine wiredCorecontinuous white number printyesno

611.72 €

1 5 Days 1050045.70.5--fine wiredCorecontinuous white number printyesno

1,477.41 €

1 5 Days 10100056.40.5--fine wiredCorecontinuous white number printyesno

738.71 €

1 5 Days 1050056.40.5--fine wiredCorecontinuous white number printyesno

1,999.62 €

1 5 Days 10100077.50.5--fine wiredCorecontinuous white number printyesno

999.82 €

1 5 Days 1050077.50.5--fine wiredCorecontinuous white number printyesno

3,195.39 €

1 5 Days 101000109.10.5--fine wiredCorecontinuous white number printyesno

1,597.69 €

1 5 Days 10500109.10.5--fine wiredCorecontinuous white number printyesno

319.45 €

1 5 Days 10100129.20.5--fine wiredCorecontinuous white number printyesno

3,194.46 €

1 5 Days 101000129.20.5--fine wiredCorecontinuous white number printyesno

1,597.23 €

1 5 Days 10500129.20.5--fine wiredCorecontinuous white number printyesno

4,143.89 €

1 5 Days 101000149.80.5--fine wiredCorecontinuous white number printyesno

2,071.95 €

1 5 Days 10500149.80.5--fine wiredCorecontinuous white number printyesno

4,802.00 €

1 5 Days 1010001610.30.5--fine wiredCorecontinuous white number printyesno

2,401.00 €

1 5 Days 105001610.30.5--fine wiredCorecontinuous white number printyesno

5,008.74 €

1 5 Days 1010001811.10.5--fine wiredCorecontinuous white number printyesno

2,504.37 €

1 5 Days 105001811.10.5--fine wiredCorecontinuous white number printyesno

7,584.68 €

1 5 Days 1010002513.40.5--fine wiredCorecontinuous white number printyesno

3,792.33 €

1 5 Days 105002513.40.5--fine wiredCorecontinuous white number printyesno

8,525.38 €

1 5 Days 1010003013.70.5--fine wiredCorecontinuous white number printyesno

4,262.69 €

1 5 Days 105003013.70.5--fine wiredCorecontinuous white number printyesno

9,399.52 €

1 5 Days 10100034150.5--fine wiredCorecontinuous white number printyesno

4,699.75 €

1 5 Days 1050034150.5--fine wiredCorecontinuous white number printyesno

11,808.14 €

1 5 Days 1010004216.10.5--fine wiredCorecontinuous white number printyesno

16,200.60 €

1 5 Days 1010005017.90.5--fine wiredCorecontinuous white number printyesno

92.30 €

1 5 Days 1010025.40.75--fine wiredCorecontinuous white number printnono

923.03 €

1 5 Days 10100025.40.75--fine wiredCorecontinuous white number printnono

461.52 €

1 5 Days 1050025.40.75--fine wiredCorecontinuous white number printnono

119.43 €

1 5 Days 1010035.70.75--fine wiredCorecontinuous white number printyesno

1,194.27 €

1 5 Days 10100035.70.75--fine wiredCorecontinuous white number printyesno

597.13 €

1 5 Days 1050035.70.75--fine wiredCorecontinuous white number printyesno

152.51 €

1 5 Days 1010046.40.75--fine wiredCorecontinuous white number printyesno

1,525.19 €

1 5 Days 10100046.40.75--fine wiredCorecontinuous white number printyesno

762.60 €

1 5 Days 1050046.40.75--fine wiredCorecontinuous white number printyesno

190.89 €

1 5 Days 10100570.75--fine wiredCorecontinuous white number printyesno

1,908.90 €

1 5 Days 101000570.75--fine wiredCorecontinuous white number printyesno

954.45 €

1 5 Days 10500570.75--fine wiredCorecontinuous white number printyesno

237.45 €

1 5 Days 1010078.30.75--fine wiredCorecontinuous white number printyesno

2,374.42 €

1 5 Days 10100078.30.75--fine wiredCorecontinuous white number printyesno

1,187.21 €

1 5 Days 1050078.30.75--fine wiredCorecontinuous white number printyesno

3,565.17 €

1 5 Days 1010001010.10.75--fine wiredCorecontinuous white number printyesno

1,782.58 €

1 5 Days 105001010.10.75--fine wiredCorecontinuous white number printyesno

388.60 €

1 5 Days 101001210.20.75--fine wiredCorecontinuous white number printyesno

3,886.05 €

1 5 Days 1010001210.20.75--fine wiredCorecontinuous white number printyesno

1,943.02 €

1 5 Days 105001210.20.75--fine wiredCorecontinuous white number printyesno

5,550.66 €

1 5 Days 1010001611.50.75--fine wiredCorecontinuous white number printyesno

2,775.32 €

1 5 Days 105001611.50.75--fine wiredCorecontinuous white number printyesno

6,070.83 €

1 5 Days 1010001812.10.75--fine wiredCorecontinuous white number printyesno

3,035.42 €

1 5 Days 105001812.10.75--fine wiredCorecontinuous white number printyesno

8,983.08 €

1 5 Days 1010002514.90.75--fine wiredCorecontinuous white number printyesno

4,491.55 €

1 5 Days 105002514.90.75--fine wiredCorecontinuous white number printyesno

16,487.83 €

1 5 Days 1010003416.60.75--fine wiredCorecontinuous white number printyesno

8,243.92 €

1 5 Days 105003416.60.75--fine wiredCorecontinuous white number printyesno

Loading...

Basic information

Sheath (outer coating) color Gray Core insulation PVC Coat Material PVC
Rated voltage U(kV) 0.5 Halogen-free according to EN 50267-2-3 no

Tech Support