Manufacturer part number: 15932/100
Brand: HELUKABEL
Price: 348.84 €
Delivery time: 5 Days
Overall Length: 100 m
Number Of Cores: 4 Core
Finished outer diameter: 8.1 mm
Conductor Nominal cross-section: 0.5
Perm. External cable temperature during installation / handling: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
15932/100
Part Number
|
---|
15932/100 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor Nominal cross-section | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor class | Stranding | Core identification | protective conductor | Screen over stranding | oil resistance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
348.84 € | 1 | 5 Days | 10 | 100 | 4 | 8.1 | 0.5 | - | - | fine wired | Core | continuous white number print | yes | - | no |
Loading...
Sheath (outer coating) color | Gray | Core insulation | PVC | Coat Material | PVC |
---|---|---|---|---|---|
Rated voltage U(kV) | 0.5 | Halogen-free according to EN 50267-2-3 | no |
This page is Cable for Drag Chain PVC screened JZ HF CY, part number 15932/100.
You can find the detail information about specifications and dimensions on part number 15932/100.
Configure
Basic Attributes
Perm. External cable temperature during installation / handling
Perm. External cable temperature after mounting without vibration
Screen over stranding
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Conductor Nominal cross-section
Conductor class
Stranding
Core identification
protective conductor
oil resistance
Filter by standard shipping days
Optional Attributes
Part Number |
---|
15158/500 |
15925/1000 |
15925/500 |
15932/1000 |
15932/500 |
15933/1000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor Nominal cross-section | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor class | Stranding | Core identification | protective conductor | Screen over stranding | oil resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8,214.82 € | 1 | 5 Days | 10 | 500 | 4 | 16 | 6 | - | - | fine wired | Core | continuous white number print | yes | - | no | |||
6,689.16 € | 1 | 5 Days | 10 | 1000 | 3 | 10.8 | 2.5 | - | - | fine wired | Core | continuous white number print | yes | - | no | |||
3,344.58 € | 1 | 5 Days | 10 | 500 | 3 | 10.8 | 2.5 | - | - | fine wired | Core | continuous white number print | yes | - | no | |||
3,488.39 € | 1 | 5 Days | 10 | 1000 | 4 | 8.1 | 0.5 | - | - | fine wired | Core | continuous white number print | yes | - | no | |||
1,744.19 € | 1 | 5 Days | 10 | 500 | 4 | 8.1 | 0.5 | - | - | fine wired | Core | continuous white number print | yes | - | no | |||
4,009.11 € | 1 | 5 Days | 10 | 1000 | 5 | 8.6 | 0.5 | - | - | fine wired | Core | continuous white number print | yes | - | no |