Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
24346/1000 |
24347/1000 |
24359/1000 |
24366/1000 |
24367/1000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor Nominal cross-section | |
---|---|---|---|---|---|---|---|---|---|
4,260.26 € | 1 | 5 Days | 10 | 4 | 8 | 0.75 | |||
5,225.50 € | 1 | 5 Days | 10 | 5 | 8.5 | 0.75 | |||
4,873.21 € | 1 | 5 Days | 10 | 3 | 8.6 | 1.5 | |||
8,636.93 € | 1 | 5 Days | 10 | 4 | 11.3 | 2.5 | |||
9,797.92 € | 1 | 5 Days | 10 | 5 | 12.3 | 2.5 |
Loading...
Overall Length(m) | 1000 | Core insulation | TPE | Coat Material | PVC |
---|---|---|---|---|---|
Rated voltage U(kV) | 0.5 | Conductor class | fine wired Unilay with short lay lengths | Stranding | Core |
Core identification | continuous white number print | protective conductor | yes | Halogen-free according to EN 50267-2-3 | no |
oil resistance | no |