Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
49579/500 |
49580/1000 |
49580/500 |
49582/1000 |
49582/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Finished outer diameter (mm) | Conductor Nominal cross-section | Number of cores | |
---|---|---|---|---|---|---|---|---|---|---|
1,693.25 € | 1 | 5 Days | 10 | 500 | 9 | 0.34 | 14 | |||
3,605.50 € | 1 | 5 Days | 10 | 1000 | 10.1 | 0.34 | 18 | |||
1,802.75 € | 1 | 5 Days | 10 | 500 | 10.1 | 0.34 | 18 | |||
5,604.94 € | 1 | 5 Days | 10 | 1000 | 12.2 | 0.34 | 25 | |||
2,802.47 € | 1 | 5 Days | 10 | 500 | 12.2 | 0.34 | 25 |
Loading...
Sheath (outer coating) color | Gray | Core insulation | PVC | Sheath material | PVC |
---|---|---|---|---|---|
Conductor class | stranded extra fine | Stranding | Core | Core identification | colored |
Rated voltage U(V) | 350 | protective conductor | no |
Configure
Basic Attributes
Overall Length(m)
Finished outer diameter(mm)
Conductor Nominal cross-section
Number of cores
Filter by standard shipping days
Optional Attributes