Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
24070/1000 |
24071/500 |
24072/500 |
24076/500 |
24077/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor Nominal cross-section | |
---|---|---|---|---|---|---|---|---|---|---|
7,056.71 € | 1 | 5 Days | 10 | 1000 | 12 | 12 | 1 | |||
5,399.23 € | 1 | 5 Days | 10 | 500 | 18 | 14.8 | 1 | |||
8,182.85 € | 1 | 5 Days | 10 | 500 | 25 | 17.2 | 1 | |||
3,459.56 € | 1 | 5 Days | 10 | 500 | 7 | 13 | 1.5 | |||
4,854.72 € | 1 | 5 Days | 10 | 500 | 12 | 14.2 | 1.5 |
Loading...
Core insulation | TPE | Coat Material | PVC | Rated voltage U(kV) | 0.5 |
---|---|---|---|---|---|
Conductor class | fine wired Unilay with short lay lengths | Stranding | Core | Core identification | continuous white number print |
protective conductor | yes | Halogen-free according to EN 50267-2-3 | no | oil resistance | no |