| 500 | 2 | 4.7 | Other | Other | 0.5 | -30°C to +80°C | -40°C to +80°C | Kl.5 = fine wired | - | Numbers | no | - | 10 | 1 pieces |
| 1000 | 4 | 5.4 | TPE | TPE-O | 0.5 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | 10 | 1 pieces |
| 1000 | 12 | 9.7 | TPE | TPE-O | 0.5 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | 10 | 1 pieces |
| 1000 | 25 | 13.9 | TPE | TPE-O | 0.5 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | 10 | 1 pieces |
| 500 | 25 | 13.9 | TPE | TPE-O | 0.5 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | 10 | 1 pieces |
| 1000 | 4 | 6.3 | TPE | TPE-O | 1 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | 10 | 1 pieces |
| 500 | 7 | 11.1 | TPE | TPE-O | 1 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | 10 | 1 pieces |
| 500 | 12 | 12 | TPE | TPE-O | 1 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | 10 | 1 pieces |
| 1000 | 18 | 14.8 | TPE | TPE-O | 1 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | 10 | 1 pieces |
| 500 | 18 | 14.8 | TPE | TPE-O | 1 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | 10 | 1 pieces |
| 1000 | 25 | 17.2 | TPE | TPE-O | 1 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | 10 | 1 pieces |
| 1000 | 4 | 7.2 | TPE | TPE-O | 1.5 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | 10 | 1 pieces |
| 1000 | 5 | 7.8 | TPE | TPE-O | 1.5 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | 10 | 1 pieces |
| 500 | 12 | 14.2 | TPE | TPE-O | 1.5 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | 10 | 1 pieces |
| 1000 | 18 | 17.5 | TPE | TPE-O | 1.5 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | 10 | 1 pieces |
| 500 | 18 | 17.5 | TPE | TPE-O | 1.5 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | 10 | 1 pieces |
| 1000 | 25 | 20.1 | TPE | TPE-O | 1.5 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | 10 | 1 pieces |
| 1000 | 4 | 8.8 | TPE | TPE-O | 2.5 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | 10 | 1 pieces |
| 1000 | 7 | 16.1 | TPE | TPE-O | 2.5 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | 10 | 1 pieces |