Control Cable halogen free JB 750 HMH

Control Cable halogen free  JB 750 HMH

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11965/100
11965/1000
11965/500
11966/500
11967/1000
11967/500
11968/100
11968/1000
11968/500
11970/1000
11971/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Conductor Nominal cross-section Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor class Stranding oil resistance

245.41 €

1 5 Days 1010037.81.5-15°C to +70°C-40°C to +70°CKl.5 = fine wired--

2,454.18 €

1 5 Days 10100037.81.5-15°C to +70°C-40°C to +70°CKl.5 = fine wired--

1,227.08 €

1 5 Days 1050037.81.5-15°C to +70°C-40°C to +70°CKl.5 = fine wired--

1,629.12 €

1 5 Days 1050048.51.5--fine wiredCoreno

4,118.98 €

1 5 Days 10100059.61.5--fine wiredCoreno

2,059.50 €

1 5 Days 1050059.61.5--fine wiredCoreno

396.06 €

1 5 Days 1010039.32.5--fine wiredCoreno

3,960.59 €

1 5 Days 10100039.32.5--fine wiredCoreno

1,980.30 €

1 5 Days 1050039.32.5--fine wiredCoreno

6,330.92 €

1 5 Days 101000511.42.5--fine wiredCoreno

5,982.89 €

1 5 Days 101000311.34--fine wiredCoreno

Loading...

  1. 1

Basic information

Sheath (outer coating) color Gray Core insulation PVC Coat Material PVC
Rated voltage U(kV) 0.75 Core identification Colour protective conductor yes
Halogen-free according to EN 50267-2-3 no

Tech Support