Control Cable PUR,TMPU screened UV resistant YÖ C PURÖ JZ

Control Cable PUR,TMPU screened UV resistant YÖ C PURÖ JZ

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21426/1000
21427/1000
21436/1000
21451/1000
21475/1000
21501/1000
21509/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNumber Of Cores
(Core)
Finished outer diameter
(mm)
Conductor Nominal cross-section Rated voltage U
(kV)
protective conductor

3,729.13 €

1 5 Days 10380.750.5yes

4,637.48 €

1 5 Days 1048.50.750.5yes

14,311.22 €

1 5 Days 101814.90.750.5yes

3,474.43 €

1 5 Days 102810.5no

4,708.87 €

1 5 Days 1039.21.50.5yes

8,546.20 €

1 5 Days 10411.52.50.5yes

12,972.68 €

1 5 Days 10415.340.75yes

Loading...

  1. 1

Basic information

Overall Length(m) 1000 Sheath (outer coating) color Gray Core insulation PVC
Coat Material TMPU Conductor class fine wired Stranding Core
Core identification continuous white number print Halogen-free according to EN 50267-2-3 no oil resistance no

Tech Support