Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
49701/1000 |
49709/1000 |
49716/1000 |
49721/50 |
49721/100 |
49721/1000 |
49722/1000 |
49722/500 |
49724/1000 |
49725/1000 |
49727/1000 |
49733/1000 |
49733/500 |
49735/1000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor Nominal cross-section | Rated voltage U (kV) | protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2,885.48 € | 1 | 5 Days | 10 | 1000 | 3 | 6.8 | 0.75 | 0.5 | yes | |||
3,266.41 € | 1 | 5 Days | 10 | 1000 | 3 | 7.2 | 1 | 0.5 | yes | |||
10,890.87 € | 1 | 5 Days | 10 | 1000 | 12 | 12.8 | 1 | 0.5 | yes | |||
173.30 € | 1 | 5 Days | 10 | 50 | 2 | 8.2 | 1.5 | 0.75 | no | |||
346.60 € | 1 | 5 Days | 10 | 100 | 2 | 8.2 | 1.5 | 0.75 | no | |||
3,466.07 € | 1 | 5 Days | 10 | 1000 | 2 | 8.2 | 1.5 | 0.75 | no | |||
4,198.56 € | 1 | 5 Days | 10 | 1000 | 3 | 8.7 | 1.5 | 0.75 | yes | |||
2,099.28 € | 1 | 5 Days | 10 | 500 | 3 | 8.7 | 1.5 | 0.75 | yes | |||
6,462.16 € | 1 | 5 Days | 10 | 1000 | 5 | 10.6 | 1.5 | 0.75 | yes | |||
8,665.37 € | 1 | 5 Days | 10 | 1000 | 7 | 12.8 | 1.5 | 0.75 | yes | |||
14,432.79 € | 1 | 5 Days | 10 | 1000 | 12 | 15.8 | 1.5 | 0.75 | yes | |||
6,548.98 € | 1 | 5 Days | 10 | 1000 | 3 | 10.5 | 2.5 | 0.75 | yes | |||
3,274.49 € | 1 | 5 Days | 10 | 500 | 3 | 10.5 | 2.5 | 0.75 | yes | |||
11,534.86 € | 1 | 5 Days | 10 | 1000 | 5 | 13 | 2.5 | 0.75 | yes |
Loading...
Sheath (outer coating) color | Orange | Core insulation | PUR (Polyurethan) | Coat Material | PUR (Polyurethan) |
---|---|---|---|---|---|
Conductor class | fine wired | Stranding | Core | Core identification | colored |
Halogen-free according to EN 50267-2-3 | no | oil resistance | no |
Configure
Basic Attributes
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Conductor Nominal cross-section
Rated voltage U(kV)
protective conductor
Filter by standard shipping days
Optional Attributes