Control Cable PUR,TMPU UV resistant JZ 500 PUR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23314/1000
23314/500
23315/1000
23315/500
23316/1000
23316/500
23317/1000
23317/500
23318/1000
23318/500
23319/1000
23319/500
23321/1000
23321/500
23323/1000
23323/500
23324/1000
23324/500
23325/1000
23325/500
23326/1000
23326/500
23329/1000
23329/500
23330/1000
23330/500
23331/1000
23331/500
23332/1000
23332/500
23333/1000
23333/500
23334/1000
23334/500
23336/1000
23336/500
23338/1000
23338/500
23339/1000
23339/500
23340/1000
23340/500
23341/1000
23341/500
23342/1000
23344/1000
23344/500
23345/1000
23345/500
23346/1000
23346/500
23347/1000
23347/500
23348/1000
23348/500
23349/1000
23349/500
23351/1000
23351/500
23354/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Sheath material Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor Nominal cross-section Conductor class Number of cores Stranding Core identification protective conductor

1,113.40 €

1 5 Days 1010004.8PUR (Polyurethan)-15°C to +80°C-40°C to +80°C0.5Kl.5 = stranded2-Numbersno

556.70 €

1 5 Days 105004.8PUR (Polyurethan)-15°C to +80°C-40°C to +80°C0.5Kl.5 = stranded2-Numbersno

1,394.31 €

1 5 Days 1010005.1TMPU--0.5stranded3Corecontinous white number printyes

697.16 €

1 5 Days 105005.1TMPU--0.5stranded3Corecontinous white number printyes

1,399.15 €

1 5 Days 1010005.1TMPU--0.5stranded3Corecontinous white number printno

699.57 €

1 5 Days 105005.1TMPU--0.5stranded3Corecontinous white number printno

1,666.48 €

1 5 Days 1010005.5TMPU--0.5stranded4Corecontinous white number printyes

833.23 €

1 5 Days 105005.5TMPU--0.5stranded4Corecontinous white number printyes

1,804.04 €

1 5 Days 1010005.5TMPU--0.5stranded4Corecontinous white number printno

902.03 €

1 5 Days 105005.5TMPU--0.5stranded4Corecontinous white number printno

1,959.66 €

1 5 Days 1010006.2TMPU--0.5stranded5Corecontinous white number printyes

979.83 €

1 5 Days 105006.2TMPU--0.5stranded5Corecontinous white number printyes

2,620.75 €

1 5 Days 1010006.7TMPU--0.5stranded7Corecontinous white number printyes

1,310.37 €

1 5 Days 105006.7TMPU--0.5stranded7Corecontinous white number printyes

3,792.90 €

1 5 Days 1010008.6TMPU--0.5stranded10Corecontinous white number printyes

1,896.45 €

1 5 Days 105008.6TMPU--0.5stranded10Corecontinous white number printyes

3,474.43 €

1 5 Days 1010008.9TMPU--0.5stranded12Corecontinous white number printyes

1,737.23 €

1 5 Days 105008.9TMPU--0.5stranded12Corecontinous white number printyes

6,493.41 €

1 5 Days 10100010.7TMPU--0.5stranded18Corecontinous white number printyes

3,246.70 €

1 5 Days 1050010.7TMPU--0.5stranded18Corecontinous white number printyes

7,938.84 €

1 5 Days 10100012.4TMPU--0.5stranded25Corecontinous white number printyes

3,969.43 €

1 5 Days 1050012.4TMPU--0.5stranded25Corecontinous white number printyes

1,207.10 €

1 5 Days 1010005.3TMPU--0.75stranded2Corecontinous white number printno

603.56 €

1 5 Days 105005.3TMPU--0.75stranded2Corecontinous white number printno

1,587.10 €

1 5 Days 1010005.6TMPU--0.75stranded3Corecontinous white number printyes

793.55 €

1 5 Days 105005.6TMPU--0.75stranded3Corecontinous white number printyes

1,769.30 €

1 5 Days 1010005.6TMPU--0.75stranded3Corecontinous white number printno

884.64 €

1 5 Days 105005.6TMPU--0.75stranded3Corecontinous white number printno

1,916.89 €

1 5 Days 1010006.3TMPU--0.75stranded4Corecontinous white number printyes

958.46 €

1 5 Days 105006.3TMPU--0.75stranded4Corecontinous white number printyes

2,135.15 €

1 5 Days 1010006.3TMPU--0.75stranded4Corecontinous white number printno

1,067.58 €

1 5 Days 105006.3TMPU--0.75stranded4Corecontinous white number printno

2,382.22 €

1 5 Days 1010006.9TMPU--0.75stranded5Corecontinous white number printyes

1,191.11 €

1 5 Days 105006.9TMPU--0.75stranded5Corecontinous white number printyes

3,085.33 €

1 5 Days 1010007.5TMPU--0.75stranded7Corecontinous white number printyes

1,542.66 €

1 5 Days 105007.5TMPU--0.75stranded7Corecontinous white number printyes

4,267.71 €

1 5 Days 1010009.6TMPU--0.75stranded10Corecontinous white number printyes

2,133.86 €

1 5 Days 105009.6TMPU--0.75stranded10Corecontinous white number printyes

4,813.16 €

1 5 Days 1010009.9TMPU--0.75stranded12Corecontinous white number printyes

2,406.59 €

1 5 Days 105009.9TMPU--0.75stranded12Corecontinous white number printyes

7,657.74 €

1 5 Days 10100012.2TMPU--0.75stranded18Corecontinous white number printyes

3,828.88 €

1 5 Days 1050012.2TMPU--0.75stranded18Corecontinous white number printyes

11,066.19 €

1 5 Days 10100014.1TMPU--0.75stranded25Corecontinous white number printyes

5,533.10 €

1 5 Days 1050014.1TMPU--0.75stranded25Corecontinous white number printyes

15,320.51 €

1 5 Days 10100016.5TMPU--0.75stranded34Corecontinous white number printyes

1,516.83 €

1 5 Days 1010005.6TMPU--1stranded2Corecontinous white number printno

758.40 €

1 5 Days 105005.6TMPU--1stranded2Corecontinous white number printno

1,918.38 €

1 5 Days 1010005.9TMPU--1stranded3Corecontinous white number printyes

959.20 €

1 5 Days 105005.9TMPU--1stranded3Corecontinous white number printyes

2,074.36 €

1 5 Days 1010005.9TMPU--1stranded3Corecontinous white number printno

1,037.18 €

1 5 Days 105005.9TMPU--1stranded3Corecontinous white number printno

2,231.27 €

1 5 Days 1010006.7TMPU--1stranded4Corecontinous white number printyes

1,115.63 €

1 5 Days 105006.7TMPU--1stranded4Corecontinous white number printyes

2,407.32 €

1 5 Days 1010006.7TMPU--1stranded4Corecontinous white number printno

1,203.66 €

1 5 Days 105006.7TMPU--1stranded4Corecontinous white number printno

2,577.05 €

1 5 Days 1010007.3TMPU--1stranded5Corecontinous white number printyes

1,288.53 €

1 5 Days 105007.3TMPU--1stranded5Corecontinous white number printyes

3,430.56 €

1 5 Days 1010008.1TMPU--1stranded7Corecontinous white number printyes

1,715.28 €

1 5 Days 105008.1TMPU--1stranded7Corecontinous white number printyes

5,712.58 €

1 5 Days 10100010.6TMPU--1stranded12Corecontinous white number printyes

Loading...

Basic information

Sheath (outer coating) color Gray Core insulation PVC Rated voltage U(V) 500

Tech Support