Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22214/1000 |
22214/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | |
---|---|---|---|---|---|---|---|
5,811.67 € | 1 | 5 Days | 10 | 1000 | |||
2,905.84 € | 1 | 5 Days | 10 | 500 |
Loading...
Number Of Cores(Core) | 7 | Finished outer diameter(mm) | 11.2 | Sheath (outer coating) color | Yellow |
---|---|---|---|---|---|
Core insulation | PVC | Coat Material | TMPU | Conductor Nominal cross-section | 1.5 |
Rated voltage U(kV) | 0.5 | Conductor class | fine wired | Stranding | Core |
Core identification | Colour | protective conductor | yes | Halogen-free according to EN 50267-2-3 | no |
oil resistance | yes |