Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Coat Material | Conductor Nominal cross-section | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor class | Stranding | protective conductor | oil resistance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,741.22 € | 1 | 5 Days | 10 | 1000 | 2 | 6.4 | PUR (Polyurethan) | 0.75 | -15°C to +80°C | -40°C to +80°C | Kl.5 = fine wired | - | no | - | |||
2,040.52 € | 1 | 5 Days | 10 | 1000 | 3 | 6.8 | - | 0.75 | - | - | fine wired | Core | yes | no | |||
1,020.26 € | 1 | 5 Days | 10 | 500 | 3 | 6.8 | - | 0.75 | - | - | fine wired | Core | yes | no | |||
2,540.44 € | 1 | 5 Days | 10 | 1000 | 4 | 7.3 | - | 0.75 | - | - | fine wired | Core | yes | no | |||
1,270.21 € | 1 | 5 Days | 10 | 500 | 4 | 7.3 | - | 0.75 | - | - | fine wired | Core | yes | no | |||
3,589.51 € | 1 | 5 Days | 10 | 1000 | 5 | 8.2 | TMPU | 0.75 | - | - | fine wired | Core | yes | no | |||
1,794.76 € | 1 | 5 Days | 10 | 500 | 5 | 8.2 | TMPU | 0.75 | - | - | fine wired | Core | yes | no | |||
2,550.28 € | 1 | 5 Days | 10 | 1000 | 3 | 7.6 | TMPU | 1 | - | - | fine wired | Core | yes | no | |||
2,373.12 € | 1 | 5 Days | 10 | 1000 | 2 | 7.8 | TMPU | 1.5 | - | - | fine wired | Core | no | no | |||
146.42 € | 1 | 5 Days | 10 | 50 | 3 | 8.3 | TMPU | 1.5 | - | - | fine wired | Core | yes | no | |||
2,928.42 € | 1 | 5 Days | 10 | 1000 | 3 | 8.3 | TMPU | 1.5 | - | - | fine wired | Core | yes | no | |||
1,464.22 € | 1 | 5 Days | 10 | 500 | 3 | 8.3 | TMPU | 1.5 | - | - | fine wired | Core | yes | no | |||
3,816.51 € | 1 | 5 Days | 10 | 1000 | 4 | 9 | TMPU | 1.5 | - | - | fine wired | Core | yes | no | |||
1,908.26 € | 1 | 5 Days | 10 | 500 | 4 | 9 | TMPU | 1.5 | - | - | fine wired | Core | yes | no | |||
2,249.11 € | 1 | 5 Days | 10 | 500 | 5 | 9.7 | TMPU | 1.5 | - | - | fine wired | Core | yes | no | |||
3,616.84 € | 1 | 5 Days | 10 | 1000 | 2 | 9.2 | TMPU | 2.5 | - | - | fine wired | Core | no | no | |||
4,306.19 € | 1 | 5 Days | 10 | 1000 | 3 | 9.6 | TMPU | 2.5 | - | - | fine wired | Core | yes | no | |||
2,153.10 € | 1 | 5 Days | 10 | 500 | 3 | 9.6 | TMPU | 2.5 | - | - | fine wired | Core | yes | no | |||
5,907.61 € | 1 | 5 Days | 10 | 1000 | 4 | 11 | TMPU | 2.5 | - | - | fine wired | Core | yes | no | |||
2,953.79 € | 1 | 5 Days | 10 | 500 | 4 | 11 | TMPU | 2.5 | - | - | fine wired | Core | yes | no | |||
6,901.66 € | 1 | 5 Days | 10 | 1000 | 5 | 12 | TMPU | 2.5 | - | - | fine wired | Core | yes | no |
Loading...
Sheath (outer coating) color | Orange | Core insulation | PVC | Rated voltage U(kV) | 0.5 |
---|---|---|---|---|---|
Core identification | Colour | Halogen-free according to EN 50267-2-3 | no |
Configure
Basic Attributes
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Coat Material
Conductor Nominal cross-section
Perm. External cable temperature during installation / handling
Perm. External cable temperature after mounting without vibration
Conductor class
Stranding
protective conductor
oil resistance
Filter by standard shipping days
Optional Attributes