Control Cable PUR,TMPU UV resistant PURÖ JZ

Control Cable PUR,TMPU UV resistant PURÖ JZ

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22100/1000
22100/500
22101/1000
22101/500
22102/1000
22102/500
22103/1000
22103/500
22104/1000
22104/500
22107/1000
22107/500
22108/500
22109/1000
22109/500
22111/1000
22111/500
22116/1000
22116/500
22117/1000
22117/500
22118/1000
22118/500
22119/1000
22119/500
22120/100
22120/1000
22120/500
22123/1000
22123/500
22125/1000
22125/500
22127/1000
22127/500
22129/1000
22129/500
22132/1000
22132/500
22133/100
22133/1000
22133/500
22134/1000
22134/500
22135/100
22135/1000
22135/500
22136/1000
22136/500
22139/100
22139/1000
22139/500
22141/1000
22141/500
22143/1000
22143/500
22148/1000
22148/500
22149/100
22149/1000
22149/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Coat Material Conductor Nominal cross-section Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor class Stranding Core identification protective conductor oil resistance

947.38 €

1 5 Days 10100024.8PUR (Polyurethan)0.5-20°C to +80°C-40°C to +80°CKl.5 = fine wired-Numbersno-

473.70 €

1 5 Days 1050024.8PUR (Polyurethan)0.5-20°C to +80°C-40°C to +80°CKl.5 = fine wired-Numbersno-

1,191.11 €

1 5 Days 10100035.1TMPU0.5--fine wiredCorecontinuous white number printyesno

595.55 €

1 5 Days 1050035.1TMPU0.5--fine wiredCorecontinuous white number printyesno

1,495.63 €

1 5 Days 10100045.5TMPU0.5--fine wiredCorecontinuous white number printyesno

747.81 €

1 5 Days 1050045.5TMPU0.5--fine wiredCorecontinuous white number printyesno

1,503.82 €

1 5 Days 10100056.2TMPU0.5--fine wiredCorecontinuous white number printyesno

751.90 €

1 5 Days 1050056.2TMPU0.5--fine wiredCorecontinuous white number printyesno

2,053.17 €

1 5 Days 10100076.7TMPU0.5--fine wiredCorecontinuous white number printyesno

1,026.59 €

1 5 Days 1050076.7TMPU0.5--fine wiredCorecontinuous white number printyesno

3,606.99 €

1 5 Days 101000128.9TMPU0.5--fine wiredCorecontinuous white number printyesno

1,803.50 €

1 5 Days 10500128.9TMPU0.5--fine wiredCorecontinuous white number printyesno

2,484.29 €

1 5 Days 10500149.5TMPU0.5--fine wiredCorecontinuous white number printyesno

5,552.89 €

1 5 Days 1010001810.7TMPU0.5--fine wiredCorecontinuous white number printyesno

2,776.44 €

1 5 Days 105001810.7TMPU0.5--fine wiredCorecontinuous white number printyesno

7,445.80 €

1 5 Days 1010002512.4TMPU0.5--fine wiredCorecontinuous white number printyesno

3,722.90 €

1 5 Days 105002512.4TMPU0.5--fine wiredCorecontinuous white number printyesno

1,075.85 €

1 5 Days 10100025.3TMPU0.75--fine wiredCorecontinuous white number printnono

537.93 €

1 5 Days 1050025.3TMPU0.75--fine wiredCorecontinuous white number printnono

1,309.54 €

1 5 Days 10100035.6TMPU0.75--fine wiredCorecontinuous white number printyesno

654.77 €

1 5 Days 1050035.6TMPU0.75--fine wiredCorecontinuous white number printyesno

1,599.73 €

1 5 Days 10100046.3TMPU0.75--fine wiredCorecontinuous white number printyesno

799.87 €

1 5 Days 1050046.3TMPU0.75--fine wiredCorecontinuous white number printyesno

1,901.65 €

1 5 Days 10100056.9TMPU0.75--fine wiredCorecontinuous white number printyesno

950.83 €

1 5 Days 1050056.9TMPU0.75--fine wiredCorecontinuous white number printyesno

282.75 €

1 5 Days 1010077.5TMPU0.75--fine wiredCorecontinuous white number printyesno

2,827.48 €

1 5 Days 10100077.5TMPU0.75--fine wiredCorecontinuous white number printyesno

1,413.74 €

1 5 Days 1050077.5TMPU0.75--fine wiredCorecontinuous white number printyesno

4,409.19 €

1 5 Days 101000129.9TMPU0.75--fine wiredCorecontinuous white number printyesno

2,204.60 €

1 5 Days 10500129.9TMPU0.75--fine wiredCorecontinuous white number printyesno

6,670.20 €

1 5 Days 1010001812.2TMPU0.75--fine wiredCorecontinuous white number printyesno

3,335.10 €

1 5 Days 105001812.2TMPU0.75--fine wiredCorecontinuous white number printyesno

10,508.65 €

1 5 Days 1010002514.1TMPU0.75--fine wiredCorecontinuous white number printyesno

5,254.32 €

1 5 Days 105002514.1TMPU0.75--fine wiredCorecontinuous white number printyesno

13,481.69 €

1 5 Days 1010003416.5TMPU0.75--fine wiredCorecontinuous white number printyesno

6,740.84 €

1 5 Days 105003416.5TMPU0.75--fine wiredCorecontinuous white number printyesno

1,242.97 €

1 5 Days 10100025.6TMPU1--fine wiredCorecontinuous white number printnono

621.49 €

1 5 Days 1050025.6TMPU1--fine wiredCorecontinuous white number printnono

158.12 €

1 5 Days 1010035.9TMPU1--fine wiredCorecontinuous white number printyesno

1,581.14 €

1 5 Days 10100035.9TMPU1--fine wiredCorecontinuous white number printyesno

790.58 €

1 5 Days 1050035.9TMPU1--fine wiredCorecontinuous white number printyesno

1,973.59 €

1 5 Days 10100046.7TMPU1--fine wiredCorecontinuous white number printyesno

986.80 €

1 5 Days 1050046.7TMPU1--fine wiredCorecontinuous white number printyesno

233.80 €

1 5 Days 1010057.3TMPU1--fine wiredCorecontinuous white number printyesno

2,337.98 €

1 5 Days 10100057.3TMPU1--fine wiredCorecontinuous white number printyesno

1,168.99 €

1 5 Days 1050057.3TMPU1--fine wiredCorecontinuous white number printyesno

3,079.94 €

1 5 Days 10100078.1TMPU1--fine wiredCorecontinuous white number printyesno

1,539.97 €

1 5 Days 1050078.1TMPU1--fine wiredCorecontinuous white number printyesno

526.65 €

1 5 Days 101001210.6TMPU1--fine wiredCorecontinuous white number printyesno

5,266.59 €

1 5 Days 1010001210.6TMPU1--fine wiredCorecontinuous white number printyesno

2,633.30 €

1 5 Days 105001210.6TMPU1--fine wiredCorecontinuous white number printyesno

8,330.74 €

1 5 Days 1010001812.9TMPU1--fine wiredCorecontinuous white number printyesno

4,165.37 €

1 5 Days 105001812.9TMPU1--fine wiredCorecontinuous white number printyesno

11,214.54 €

1 5 Days 1010002515.1TMPU1--fine wiredCorecontinuous white number printyesno

5,607.27 €

1 5 Days 105002515.1TMPU1--fine wiredCorecontinuous white number printyesno

1,544.16 €

1 5 Days 10100026.4TMPU1.5--fine wiredCorecontinuous white number printnono

772.08 €

1 5 Days 1050026.4TMPU1.5--fine wiredCorecontinuous white number printnono

198.42 €

1 5 Days 1010036.8TMPU1.5--fine wiredCorecontinuous white number printyesno

1,984.19 €

1 5 Days 10100036.8TMPU1.5--fine wiredCorecontinuous white number printyesno

992.10 €

1 5 Days 1050036.8TMPU1.5--fine wiredCorecontinuous white number printyesno

Loading...

Basic information

Sheath (outer coating) color Gray Core insulation PVC Rated voltage U(kV) 0.5
Halogen-free according to EN 50267-2-3 no

Tech Support