Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Finished outer diameter (mm) | Sheath (outer coating) color | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor Nominal cross-section | Conductor class | Number of cores | Stranding | protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.31 € | 1 | 5 Days | 10 | 50 | 5.4 | Black | - | - | 0.75 | stranded | 2 | Core | no | |||
54.62 € | 1 | 5 Days | 10 | 100 | 5.4 | Black | - | - | 0.75 | stranded | 2 | Core | no | |||
546.20 € | 1 | 5 Days | 10 | 1000 | 5.4 | Black | - | - | 0.75 | stranded | 2 | Core | no | |||
273.09 € | 1 | 5 Days | 10 | 500 | 5.4 | Black | - | - | 0.75 | stranded | 2 | Core | no | |||
546.20 € | 1 | 5 Days | 10 | 1000 | 5.4 | White | - | - | 0.75 | stranded | 2 | Core | no | |||
273.09 € | 1 | 5 Days | 10 | 500 | 5.4 | White | - | - | 0.75 | stranded | 2 | Core | no | |||
73.16 € | 1 | 5 Days | 10 | 100 | 5.7 | Black | - | - | 0.75 | stranded | 3 | Core | yes | |||
731.54 € | 1 | 5 Days | 10 | 1000 | 5.7 | Black | - | - | 0.75 | stranded | 3 | Core | yes | |||
365.78 € | 1 | 5 Days | 10 | 500 | 5.7 | Black | - | - | 0.75 | stranded | 3 | Core | yes | |||
73.16 € | 1 | 5 Days | 10 | 100 | 5.7 | White | - | - | 0.75 | stranded | 3 | Core | yes | |||
731.54 € | 1 | 5 Days | 10 | 1000 | 5.7 | White | - | - | 0.75 | stranded | 3 | Core | yes | |||
365.78 € | 1 | 5 Days | 10 | 500 | 5.7 | White | - | - | 0.75 | stranded | 3 | Core | yes | |||
932.89 € | 1 | 5 Days | 10 | 1000 | 6.3 | Black | - | - | 0.75 | stranded | 4 | Core | yes | |||
466.44 € | 1 | 5 Days | 10 | 500 | 6.3 | Black | - | - | 0.75 | stranded | 4 | Core | yes | |||
932.89 € | 1 | 5 Days | 10 | 1000 | 6.3 | White | - | - | 0.75 | stranded | 4 | Core | yes | |||
466.44 € | 1 | 5 Days | 10 | 500 | 6.3 | White | - | - | 0.75 | stranded | 4 | Core | yes | |||
116.59 € | 1 | 5 Days | 10 | 100 | 7.1 | Black | - | - | 0.75 | stranded | 5 | Core | yes | |||
582.92 € | 1 | 5 Days | 10 | 500 | 7.1 | Black | - | - | 0.75 | stranded | 5 | Core | yes | |||
1,157.10 € | 1 | 5 Days | 10 | 1000 | 7.1 | White | - | - | 0.75 | stranded | 5 | Core | yes | |||
578.55 € | 1 | 5 Days | 10 | 500 | 7.1 | White | - | - | 0.75 | stranded | 5 | Core | yes | |||
423.86 € | 1 | 5 Days | 10 | 1000 | 5.1 | Black | -5°C to +70°C | -40°C to +70°C | 0.5 | Kl.5 = stranded | 2 | - | no | |||
211.94 € | 1 | 5 Days | 10 | 500 | 5.1 | Black | -5°C to +70°C | -40°C to +70°C | 0.5 | Kl.5 = stranded | 2 | - | no | |||
42.39 € | 1 | 5 Days | 10 | 100 | 5.1 | White | - | - | 0.5 | stranded | 2 | Core | no | |||
423.86 € | 1 | 5 Days | 10 | 1000 | 5.1 | White | - | - | 0.5 | stranded | 2 | Core | no | |||
211.94 € | 1 | 5 Days | 10 | 500 | 5.1 | White | - | - | 0.5 | stranded | 2 | Core | no | |||
53.89 € | 1 | 5 Days | 10 | 100 | 5.5 | Black | - | - | 0.5 | stranded | 3 | Core | yes | |||
538.95 € | 1 | 5 Days | 10 | 1000 | 5.5 | Black | - | - | 0.5 | stranded | 3 | Core | yes | |||
269.47 € | 1 | 5 Days | 10 | 500 | 5.5 | Black | - | - | 0.5 | stranded | 3 | Core | yes | |||
671.69 € | 1 | 5 Days | 10 | 1000 | 6 | Black | - | - | 0.5 | stranded | 4 | Core | yes | |||
335.84 € | 1 | 5 Days | 10 | 500 | 6 | Black | - | - | 0.5 | stranded | 4 | Core | yes |
Loading...
Core insulation | PVC | Sheath material | PVC | Core identification | Colour |
---|---|---|---|---|---|
Rated voltage U(V) | 300 |
Configure
Basic Attributes
Overall Length(m)
Finished outer diameter(mm)
Sheath (outer coating) color
Perm. External cable temperature during installation / handling
Perm. External cable temperature after mounting without vibration
Conductor Nominal cross-section
Conductor class
Number of cores
Stranding
protective conductor
Filter by standard shipping days
Optional Attributes