Control Cable PVC H05VV F

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
29450/100
29450/1000
29450/500
29451/50
29451/100
29451/1000
29451/500
29452/100
29452/1000
29452/500
29453/100
29453/1000
29453/500
29454/100
29454/1000
29454/500
29455/1000
29455/500
29456/100
29456/1000
29456/500
29457/1000
29457/500
29458/50
29458/100
29458/1000
29458/500
29459/100
29459/1000
29459/500
29460/50
29460/100
29460/1000
29460/500
29461/100
29461/1000
29461/500
29462/1000
29462/500
29463/1000
29463/500
29464/1000
29464/500
29465/500
29466/500
29468/100
29468/1000
29468/500
29469/100
29469/1000
29469/500
29470/100
29470/1000
29470/500
29471/1000
29471/500
29472/100
29472/1000
29472/500
29473/100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Sheath (outer coating) color Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor Nominal cross-section Conductor class Number of cores Stranding Core identification protective conductor

55.47 €

1 5 Days 101006.4Black-5°C to +70°C-40°C to +70°C0.75Kl.5 = stranded2-Colourno

554.75 €

1 5 Days 1010006.4Black-5°C to +70°C-40°C to +70°C0.75Kl.5 = stranded2-Colourno

277.37 €

1 5 Days 105006.4Black-5°C to +70°C-40°C to +70°C0.75Kl.5 = stranded2-Colourno

27.35 €

1 5 Days 10506.4White--0.75stranded2CoreColourno

54.70 €

1 5 Days 101006.4White--0.75stranded2CoreColourno

546.94 €

1 5 Days 1010006.4White--0.75stranded2CoreColourno

273.48 €

1 5 Days 105006.4White--0.75stranded2CoreColourno

75.16 €

1 5 Days 101006.8Black--0.75stranded3CoreColouryes

751.63 €

1 5 Days 1010006.8Black--0.75stranded3CoreColouryes

375.81 €

1 5 Days 105006.8Black--0.75stranded3CoreColouryes

75.93 €

1 5 Days 101006.8White--0.75stranded3CoreColouryes

759.26 €

1 5 Days 1010006.8White--0.75stranded3CoreColouryes

379.62 €

1 5 Days 105006.8White--0.75stranded3CoreColouryes

96.37 €

1 5 Days 101007.4Black--0.75stranded4CoreColouryes

963.75 €

1 5 Days 1010007.4Black--0.75stranded4CoreColouryes

481.88 €

1 5 Days 105007.4Black--0.75stranded4CoreColouryes

970.26 €

1 5 Days 1010007.4White--0.75stranded4CoreColouryes

485.12 €

1 5 Days 105007.4White--0.75stranded4CoreColouryes

119.49 €

1 5 Days 101008.3Black--0.75stranded5CoreColouryes

1,194.83 €

1 5 Days 1010008.3Black--0.75stranded5CoreColouryes

597.41 €

1 5 Days 105008.3Black--0.75stranded5CoreColouryes

1,194.83 €

1 5 Days 1010008.3White--0.75stranded5CoreColouryes

597.41 €

1 5 Days 105008.3White--0.75stranded5CoreColouryes

33.97 €

1 5 Days 10506.8Black--1stranded2CoreColourno

67.94 €

1 5 Days 101006.8Black--1stranded2CoreColourno

679.31 €

1 5 Days 1010006.8Black--1stranded2CoreColourno

339.65 €

1 5 Days 105006.8Black--1stranded2CoreColourno

66.82 €

1 5 Days 101006.8White--1stranded2CoreColourno

668.15 €

1 5 Days 1010006.8White--1stranded2CoreColourno

334.08 €

1 5 Days 105006.8White--1stranded2CoreColourno

47.20 €

1 5 Days 10507.2Black--1stranded3CoreColouryes

94.41 €

1 5 Days 101007.2Black--1stranded3CoreColouryes

944.04 €

1 5 Days 1010007.2Black--1stranded3CoreColouryes

472.01 €

1 5 Days 105007.2Black--1stranded3CoreColouryes

93.92 €

1 5 Days 101007.2White--1stranded3CoreColouryes

939.21 €

1 5 Days 1010007.2White--1stranded3CoreColouryes

469.60 €

1 5 Days 105007.2White--1stranded3CoreColouryes

1,217.14 €

1 5 Days 1010008Black--1stranded4CoreColouryes

608.58 €

1 5 Days 105008Black--1stranded4CoreColouryes

1,214.73 €

1 5 Days 1010008White--1stranded4CoreColouryes

607.36 €

1 5 Days 105008White--1stranded4CoreColouryes

1,502.69 €

1 5 Days 1010008.8Black--1stranded5CoreColouryes

751.35 €

1 5 Days 105008.8Black--1stranded5CoreColouryes

754.23 €

1 5 Days 105008.8White--1stranded5CoreColouryes

1,230.71 €

1 5 Days 105009.8Black--1stranded7Corecontinous white number printyes

125.73 €

1 5 Days 101008.2Black--1.5stranded3CoreColouryes

1,257.30 €

1 5 Days 1010008.2Black--1.5stranded3CoreColouryes

628.64 €

1 5 Days 105008.2Black--1.5stranded3CoreColouryes

125.47 €

1 5 Days 101008.2White--1.5stranded3CoreColouryes

1,254.69 €

1 5 Days 1010008.2White--1.5stranded3CoreColouryes

627.34 €

1 5 Days 105008.2White--1.5stranded3CoreColouryes

164.32 €

1 5 Days 101009.2Black--1.5stranded4CoreColouryes

1,643.24 €

1 5 Days 1010009.2Black--1.5stranded4CoreColouryes

821.63 €

1 5 Days 105009.2Black--1.5stranded4CoreColouryes

1,663.51 €

1 5 Days 1010009.2White--1.5stranded4CoreColouryes

831.75 €

1 5 Days 105009.2White--1.5stranded4CoreColouryes

205.78 €

1 5 Days 101009.3Black--1.5stranded5CoreColouryes

2,057.82 €

1 5 Days 1010009.3Black--1.5stranded5CoreColouryes

1,028.91 €

1 5 Days 105009.3Black--1.5stranded5CoreColouryes

204.13 €

1 5 Days 101009.3White--1.5stranded5CoreColouryes

Loading...

Basic information

Core insulation PVC Sheath material PVC Rated voltage U(V) 500

Tech Support