Control Cable PVC screened F CY JZ (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
16165/1000
16165/500
16321/100
16321/1000
16321/500
16322/100
16322/1000
16322/500
16323/1000
16323/500
16324/1000
16324/500
16325/100
16325/1000
16325/500
16326/100
16326/1000
16326/500
16327/1000
16327/500
16328/1000
16328/500
16329/1000
16329/500
16330/1000
16330/500
16331/1000
16331/500
16332/1000
16332/500
16335/1000
16335/500
16336/1000
16336/500
16338/1000
16338/500
16339/1000
16339/500
16340/1000
16340/500
16341/1000
16341/500
16345/100
16345/1000
16345/500
16346/100
16346/1000
16346/500
16347/100
16347/1000
16347/500
16348/1000
16348/500
16349/100
16349/1000
16349/500
16350/1000
16350/500
16351/1000
16351/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Conductor Nominal cross-section Number of cores

10,091.46 €

1 5 Days 10100015.60.534

5,045.73 €

1 5 Days 1050015.60.534

145.66 €

1 5 Days 1010060.53

1,456.60 €

1 5 Days 10100060.53

728.29 €

1 5 Days 1050060.53

143.72 €

1 5 Days 101006.50.54

1,437.25 €

1 5 Days 1010006.50.54

718.63 €

1 5 Days 105006.50.54

1,720.21 €

1 5 Days 1010006.90.55

860.10 €

1 5 Days 105006.90.55

2,220.31 €

1 5 Days 1010007.60.56

1,110.15 €

1 5 Days 105007.60.56

218.47 €

1 5 Days 101007.60.57

2,184.60 €

1 5 Days 1010007.60.57

1,092.31 €

1 5 Days 105007.60.57

333.71 €

1 5 Days 101008.40.58

3,337.04 €

1 5 Days 1010008.40.58

1,668.53 €

1 5 Days 105008.40.58

3,300.98 €

1 5 Days 1010009.50.510

1,650.50 €

1 5 Days 105009.50.510

3,649.37 €

1 5 Days 1010009.80.512

1,824.69 €

1 5 Days 105009.80.512

4,493.03 €

1 5 Days 10100010.40.514

2,246.52 €

1 5 Days 1050010.40.514

5,132.75 €

1 5 Days 10100010.90.516

2,566.37 €

1 5 Days 1050010.90.516

5,522.22 €

1 5 Days 10100011.40.518

2,761.12 €

1 5 Days 1050011.40.518

6,961.89 €

1 5 Days 10100012.20.520

3,480.95 €

1 5 Days 1050012.20.520

7,472.02 €

1 5 Days 10100013.70.525

3,736.01 €

1 5 Days 1050013.70.525

9,325.16 €

1 5 Days 10100014.40.530

4,662.58 €

1 5 Days 1050014.40.530

10,989.96 €

1 5 Days 10100015.60.536

5,494.98 €

1 5 Days 1050015.60.536

12,242.62 €

1 5 Days 10100016.40.540

6,121.30 €

1 5 Days 1050016.40.540

16,441.35 €

1 5 Days 10100018.50.550

8,220.68 €

1 5 Days 1050018.50.550

19,304.33 €

1 5 Days 10100019.60.561

9,652.17 €

1 5 Days 1050019.60.561

147.53 €

1 5 Days 101006.60.753

1,475.36 €

1 5 Days 1010006.60.753

737.69 €

1 5 Days 105006.60.753

182.12 €

1 5 Days 101007.10.754

1,821.15 €

1 5 Days 1010007.10.754

910.58 €

1 5 Days 105007.10.754

215.04 €

1 5 Days 101007.80.755

2,150.41 €

1 5 Days 1010007.80.755

1,075.20 €

1 5 Days 105007.80.755

2,830.82 €

1 5 Days 1010008.40.756

1,415.42 €

1 5 Days 105008.40.756

277.64 €

1 5 Days 101008.40.757

2,776.36 €

1 5 Days 1010008.40.757

1,388.18 €

1 5 Days 105008.40.757

3,680.05 €

1 5 Days 1010009.50.758

1,840.03 €

1 5 Days 105009.50.758

4,337.24 €

1 5 Days 10100010.70.7510

2,168.62 €

1 5 Days 1050010.70.7510

Loading...

Basic information

Sheath (outer coating) color Gray Core insulation PVC Sheath material PVC
Conductor class stranded Stranding Core Core identification continous white number print
Rated voltage U(V) 500 protective conductor yes

Tech Support