Control Cable PVC screened F CY OZ (LIYCY)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
16050/100
16050/1000
16050/500
16051/1000
16051/500
16052/1000
16052/500
16053/100
16053/1000
16053/500
16054/1000
16054/500
16055/1000
16055/500
16056/1000
16056/500
16057/1000
16057/500
16058/1000
16058/500
16059/1000
16059/500
16061/1000
16061/500
16062/1000
16062/500
16063/1000
16063/500
16065/1000
16065/500
16074/500
16075/1000
16075/500
16076/1000
16076/500
16077/1000
16077/500
16078/1000
16078/500
16079/1000
16079/500
16080/1000
16080/500
16081/1000
16082/1000
16082/500
16083/1000
16085/1000
16088/1000
16088/500
16098/1000
16098/500
16099/1000
16099/500
16100/1000
16100/500
16101/1000
16101/500
16102/1000
16102/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor Nominal cross-section Conductor class Number of cores Stranding Core identification Rated voltage U
(V)
Screen over stranding

94.68 €

1 5 Days 101004.1--1stranded1Corecontinous white number print1200-

946.83 €

1 5 Days 1010004.1--1stranded1Corecontinous white number print1200-

473.42 €

1 5 Days 105004.1--1stranded1Corecontinous white number print1200-

1,380.74 €

1 5 Days 1010006.5--1stranded2Corecontinous white number print500-

690.38 €

1 5 Days 105006.5--1stranded2Corecontinous white number print500-

1,728.01 €

1 5 Days 1010006.9--1stranded3Corecontinous white number print500-

864.00 €

1 5 Days 105006.9--1stranded3Corecontinous white number print500-

227.97 €

1 5 Days 101007.6--1stranded4Corecontinous white number print500-

2,279.60 €

1 5 Days 1010007.6--1stranded4Corecontinous white number print500-

1,139.81 €

1 5 Days 105007.6--1stranded4Corecontinous white number print500-

2,820.97 €

1 5 Days 1010008.2--1stranded5Corecontinous white number print500-

1,410.49 €

1 5 Days 105008.2--1stranded5Corecontinous white number print500-

3,444.88 €

1 5 Days 1010009--1stranded6Corecontinous white number print500-

1,722.43 €

1 5 Days 105009--1stranded6Corecontinous white number print500-

3,464.96 €

1 5 Days 1010009--1stranded7Corecontinous white number print500-

1,732.48 €

1 5 Days 105009--1stranded7Corecontinous white number print500-

4,762.79 €

1 5 Days 10100010--1stranded8Corecontinous white number print500-

2,381.39 €

1 5 Days 1050010--1stranded8Corecontinous white number print500-

5,273.65 €

1 5 Days 10100011.3--1stranded10Corecontinous white number print500-

2,636.82 €

1 5 Days 1050011.3--1stranded10Corecontinous white number print500-

6,312.89 €

1 5 Days 10100011.9--1stranded12Corecontinous white number print500-

3,156.44 €

1 5 Days 1050011.9--1stranded12Corecontinous white number print500-

7,877.49 €

1 5 Days 10100013--1stranded16Corecontinous white number print500-

3,938.74 €

1 5 Days 1050013--1stranded16Corecontinous white number print500-

10,211.56 €

1 5 Days 10100014--1stranded18Corecontinous white number print500-

5,105.79 €

1 5 Days 1050014--1stranded18Corecontinous white number print500-

10,219.19 €

1 5 Days 10100014.9--1stranded20Corecontinous white number print500-

5,109.60 €

1 5 Days 1050014.9--1stranded20Corecontinous white number print500-

12,943.29 €

1 5 Days 10100016.5--1stranded25Corecontinous white number print500-

6,471.66 €

1 5 Days 1050016.5--1stranded25Corecontinous white number print500-

519.25 €

1 5 Days 105004.4--1.5stranded1Corecontinous white number print1200-

1,711.66 €

1 5 Days 1010007.1--1.5stranded2Corecontinous white number print500-

855.83 €

1 5 Days 105007.1--1.5stranded2Corecontinous white number print500-

2,256.18 €

1 5 Days 1010007.7--1.5stranded3Corecontinous white number print500-

1,128.09 €

1 5 Days 105007.7--1.5stranded3Corecontinous white number print500-

2,830.63 €

1 5 Days 1010008.3--1.5stranded4Corecontinous white number print500-

1,415.32 €

1 5 Days 105008.3--1.5stranded4Corecontinous white number print500-

3,430.19 €

1 5 Days 1010009.2--1.5stranded5Corecontinous white number print500-

1,715.10 €

1 5 Days 105009.2--1.5stranded5Corecontinous white number print500-

4,484.66 €

1 5 Days 1010009.9--1.5stranded7Corecontinous white number print500-

2,242.33 €

1 5 Days 105009.9--1.5stranded7Corecontinous white number print500-

5,974.52 €

1 5 Days 10100011.2--1.5stranded8Corecontinous white number print500-

2,987.26 €

1 5 Days 1050011.2--1.5stranded8Corecontinous white number print500-

6,865.41 €

1 5 Days 10100012.7--1.5stranded10Corecontinous white number print500-

8,081.80 €

1 5 Days 10100013.5--1.5stranded12Corecontinous white number print500-

4,040.91 €

1 5 Days 1050013.5--1.5stranded12Corecontinous white number print500-

10,005.20 €

1 5 Days 10100014.1--1.5stranded14Corecontinous white number print500-

12,731.91 €

1 5 Days 10100015.7--1.5stranded18Corecontinous white number print500-

19,512.74 €

1 5 Days 10100018.5--1.5stranded25Corecontinous white number print500-

9,756.37 €

1 5 Days 1050018.5--1.5stranded25Corecontinous white number print500-

2,551.04 €

1 5 Days 1010008.5--2.5stranded2Corecontinous white number print500-

1,275.51 €

1 5 Days 105008.5--2.5stranded2Corecontinous white number print500-

5,239.07 €

1 5 Days 1010009.2--2.5stranded3Corecontinous white number print500-

2,619.54 €

1 5 Days 105009.2--2.5stranded3Corecontinous white number print500-

4,353.03 €

1 5 Days 10100010--2.5stranded4Corecontinous white number print500-

2,176.52 €

1 5 Days 1050010--2.5stranded4Corecontinous white number print500-

5,545.46 €

1 5 Days 10100011--2.5stranded5Corecontinous white number print500-

2,772.73 €

1 5 Days 1050011--2.5stranded5Corecontinous white number print500-

7,407.32 €

1 5 Days 10100012.1--2.5stranded7Corecontinous white number print500-

3,703.67 €

1 5 Days 1050012.1--2.5stranded7Corecontinous white number print500-

Loading...

Basic information

Sheath (outer coating) color Gray Core insulation PVC Sheath material PVC
protective conductor no

Tech Support