Control Cable PVC screened intrinsic safety OZ BL CY

Control Cable PVC screened intrinsic safety  OZ BL CY

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
14028/100
14028/1000
14028/500
14029/1000
14029/500
14030/100
14030/1000
14030/500
14031/1000
14031/500
14032/1000
14032/500
14034/1000
14034/500
14035/1000
14035/500
14037/1000
14037/500
14038/1000
14039/1000
14040/1000
14040/500
14041/1000
14041/500
14042/1000
14042/500
14043/1000
14043/500
14044/1000
14044/500
14045/1000
14045/500
14046/1000
14046/500
14047/1000
14047/500
14048/1000
14048/500
14049/1000
14050/1000
14050/500
14051/1000
14051/500
14052/1000
14052/500
14053/1000
14053/500
14054/1000
14054/500
14055/1000
14056/1000
14057/1000
14059/1000
14088/1000
14088/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Conductor Nominal cross-section Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor class Stranding Core identification Screen over stranding oil resistance

153.56 €

1 5 Days 1010026.20.75-10°C to +80°C-40°C to +80°CKl.5 = fine wired-NumbersWeave-

1,535.60 €

1 5 Days 10100026.20.75-10°C to +80°C-40°C to +80°CKl.5 = fine wired-NumbersWeave-

767.81 €

1 5 Days 1050026.20.75-10°C to +80°C-40°C to +80°CKl.5 = fine wired-NumbersWeave-

2,058.01 €

1 5 Days 10100036.60.75--fine wiredCorecontinuous white number print-no

1,028.99 €

1 5 Days 1050036.60.75--fine wiredCorecontinuous white number print-no

246.96 €

1 5 Days 1010047.10.75--fine wiredCorecontinuous white number print-no

2,469.61 €

1 5 Days 10100047.10.75--fine wiredCorecontinuous white number print-no

1,234.80 €

1 5 Days 1050047.10.75--fine wiredCorecontinuous white number print-no

3,022.31 €

1 5 Days 10100057.80.75--fine wiredCorecontinuous white number print-no

1,511.15 €

1 5 Days 1050057.80.75--fine wiredCorecontinuous white number print-no

5,331.28 €

1 5 Days 10100089.50.75--fine wiredCorecontinuous white number print-no

2,665.65 €

1 5 Days 1050089.50.75--fine wiredCorecontinuous white number print-no

6,058.94 €

1 5 Days 1010001211.10.75--fine wiredCorecontinuous white number print-no

3,029.47 €

1 5 Days 105001211.10.75--fine wiredCorecontinuous white number print-no

10,029.56 €

1 5 Days 1010001812.90.75--fine wiredCorecontinuous white number print-no

5,014.77 €

1 5 Days 105001812.90.75--fine wiredCorecontinuous white number print-no

13,489.12 €

1 5 Days 1010002515.40.75--fine wiredCorecontinuous white number print-no

6,744.57 €

1 5 Days 105002515.40.75--fine wiredCorecontinuous white number print-no

15,398.22 €

1 5 Days 1010003016.40.75--fine wiredCorecontinuous white number print-no

17,757.01 €

1 5 Days 1010003417.80.75--fine wiredCorecontinuous white number print-no

21,463.47 €

1 5 Days 1010004119.30.75--fine wiredCorecontinuous white number print-no

10,731.74 €

1 5 Days 105004119.30.75--fine wiredCorecontinuous white number print-no

2,050.57 €

1 5 Days 10100026.51--fine wiredCorecontinuous white number print-no

1,025.28 €

1 5 Days 1050026.51--fine wiredCorecontinuous white number print-no

2,308.99 €

1 5 Days 10100036.91--fine wiredCorecontinuous white number print-no

1,154.49 €

1 5 Days 1050036.91--fine wiredCorecontinuous white number print-no

3,034.02 €

1 5 Days 10100047.61--fine wiredCorecontinuous white number print-no

1,517.01 €

1 5 Days 1050047.61--fine wiredCorecontinuous white number print-no

3,515.33 €

1 5 Days 10100058.21--fine wiredCorecontinuous white number print-no

1,757.67 €

1 5 Days 1050058.21--fine wiredCorecontinuous white number print-no

4,522.58 €

1 5 Days 101000791--fine wiredCorecontinuous white number print-no

2,261.30 €

1 5 Days 10500791--fine wiredCorecontinuous white number print-no

7,596.21 €

1 5 Days 1010001211.91--fine wiredCorecontinuous white number print-no

3,798.11 €

1 5 Days 105001211.91--fine wiredCorecontinuous white number print-no

10,894.04 €

1 5 Days 10100018141--fine wiredCorecontinuous white number print-no

5,447.01 €

1 5 Days 1050018141--fine wiredCorecontinuous white number print-no

16,068.05 €

1 5 Days 1010002516.51--fine wiredCorecontinuous white number print-no

8,034.02 €

1 5 Days 105002516.51--fine wiredCorecontinuous white number print-no

21,519.43 €

1 5 Days 10100034191--fine wiredCorecontinuous white number print-no

2,145.75 €

1 5 Days 10100027.11.5--fine wiredCorecontinuous white number print-no

1,072.88 €

1 5 Days 1050027.11.5--fine wiredCorecontinuous white number print-no

3,300.24 €

1 5 Days 10100037.71.5--fine wiredCorecontinuous white number print-no

1,650.12 €

1 5 Days 1050037.71.5--fine wiredCorecontinuous white number print-no

3,751.44 €

1 5 Days 10100048.31.5--fine wiredCorecontinuous white number print-no

1,875.72 €

1 5 Days 1050048.31.5--fine wiredCorecontinuous white number print-no

4,447.10 €

1 5 Days 10100059.21.5--fine wiredCorecontinuous white number print-no

2,223.55 €

1 5 Days 1050059.21.5--fine wiredCorecontinuous white number print-no

5,815.57 €

1 5 Days 10100079.91.5--fine wiredCorecontinuous white number print-no

2,907.79 €

1 5 Days 1050079.91.5--fine wiredCorecontinuous white number print-no

9,903.33 €

1 5 Days 1010001213.51.5--fine wiredCorecontinuous white number print-no

15,227.18 €

1 5 Days 1010001815.71.5--fine wiredCorecontinuous white number print-no

20,628.00 €

1 5 Days 1010002518.51.5--fine wiredCorecontinuous white number print-no

29,177.92 €

1 5 Days 1010003421.31.5--fine wiredCorecontinuous white number print-no

3,723.36 €

1 5 Days 10100078.40.75--fine wiredCorecontinuous white number print-no

1,861.69 €

1 5 Days 1050078.40.75--fine wiredCorecontinuous white number print-no

Loading...

  1. 1

Basic information

Core insulation PVC Coat Material PVC Rated voltage U(kV) 0.5
protective conductor no Halogen-free according to EN 50267-2-3 no

Tech Support