Control Cable PVC screened SY JB

Control Cable PVC screened SY JB

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
12257/1000
12257/500
12258/1000
12258/500
12278/1000
12278/500
12279/1000
12279/500
12292/1000
12292/500
12296/1000
12296/500
12299/1000
12305/1000
12307/1000
12307/500
12309/1000
12309/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Conductor Nominal cross-section Rated voltage U
(kV)

2,830.82 €

1 5 Days 10100039.41.50.5

1,415.42 €

1 5 Days 1050039.41.50.5

3,516.64 €

1 5 Days 1010004101.50.5

1,758.32 €

1 5 Days 105004101.50.5

4,047.59 €

1 5 Days 101000310.92.50.5

2,023.80 €

1 5 Days 10500310.92.50.5

5,385.02 €

1 5 Days 1010004122.50.5

2,692.50 €

1 5 Days 105004122.50.5

8,715.94 €

1 5 Days 101000415.740.75

4,357.97 €

1 5 Days 10500415.740.75

12,059.30 €

1 5 Days 101000417.660.75

6,029.65 €

1 5 Days 10500417.660.75

21,615.72 €

1 5 Days 101000421.5100.75

37,704.40 €

1 5 Days 101000431.4250.75

53,316.78 €

1 5 Days 101000434.2350.75

26,658.40 €

1 5 Days 10500434.2350.75

77,025.09 €

1 5 Days 101000440.4500.75

38,512.55 €

1 5 Days 10500440.4500.75

Loading...

  1. 1

Basic information

Sheath (outer coating) color Transparent Core insulation PVC Coat Material PVC
Conductor class fine wired Stranding Core Core identification Colour
protective conductor yes Halogen-free according to EN 50267-2-3 no oil resistance no

Tech Support