Control Cable PVC screened UL CSA JZ 602 CY (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
82935/1000
82938/1000
82938/500
82942/1000
82942/500
82946/1000
82946/500
82947/1000
82951/1000
82951/500
82952/1000
82955/1000
82956/1000
82956/500
82958/1000
82959/1000
82959/500
82960/1000
82960/500
82961/1000
82961/500
82962/1000
82962/500
82963/1000
82963/500
82968/1000
82968/500
82969/1000
82969/500
82970/1000
82970/500
82971/1000
82971/500
82972/1000
82972/500
82974/1000
82974/500
82975/500
82977/1000
82979/1000
82979/500
82980/1000
82980/500
82981/1000
82981/500
82982/1000
82982/500
82983/1000
82983/500
82985/1000
82985/500
82986/1000
82986/500
82987/1000
82987/500
82990/1000
82990/500
82991/1000
82991/500
82992/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor Nominal cross-section Conductor class Number of cores Stranding Core identification Rated voltage U
(V)
protective conductor Screen over stranding

66,482.62 €

1 5 Days 10100034.4--35stranded4Corecontinous white number print-yes-

44,713.51 €

1 5 Days 10100031.4--25stranded4Corecontinous white number print-yes-

22,356.75 €

1 5 Days 1050031.4--25stranded4Corecontinous white number print-yes-

30,023.98 €

1 5 Days 10100026.4--16stranded4Corecontinous white number print-yes-

15,012.00 €

1 5 Days 1050026.4--16stranded4Corecontinous white number print-yes-

19,794.38 €

1 5 Days 10100019.4--10stranded4Corecontinous white number print-yes-

9,897.19 €

1 5 Days 1050019.4--10stranded4Corecontinous white number print-yes-

25,544.34 €

1 5 Days 10100021.6--10stranded5Corecontinous white number print-yes-

11,689.53 €

1 5 Days 10100015.4--6stranded4Corecontinous white number print-yes-

5,844.77 €

1 5 Days 1050015.4--6stranded4Corecontinous white number print-yes-

16,109.88 €

1 5 Days 10100017--6stranded5Corecontinous white number print-yes-

7,347.09 €

1 5 Days 10100011.9--4stranded3Corecontinous white number print-yes-

8,405.84 €

1 5 Days 10100013.3--4stranded4Corecontinous white number print-yes-

4,202.92 €

1 5 Days 1050013.3--4stranded4Corecontinous white number print-yes-

12,335.76 €

1 5 Days 10100015.9--4stranded7Corecontinous white number print-yes-

4,004.84 €

1 5 Days 10100010.1--2.5stranded2Corecontinous white number print-no-

2,002.42 €

1 5 Days 1050010.1--2.5stranded2Corecontinous white number print-no-

5,253.77 €

1 5 Days 10100010.6--2.5stranded3Corecontinous white number print-yes-

2,626.88 €

1 5 Days 1050010.6--2.5stranded3Corecontinous white number print-yes-

5,777.09 €

1 5 Days 10100011.6--2.5stranded4Corecontinous white number print-yes-

2,888.55 €

1 5 Days 1050011.6--2.5stranded4Corecontinous white number print-yes-

6,998.51 €

1 5 Days 10100012.7--2.5stranded5Corecontinous white number print-yes-

3,499.25 €

1 5 Days 1050012.7--2.5stranded5Corecontinous white number print-yes-

9,241.12 €

1 5 Days 10100014--2.5stranded7Corecontinous white number print-yes-

4,620.56 €

1 5 Days 1050014--2.5stranded7Corecontinous white number print-yes-

2,533.37 €

1 5 Days 1010008.6--1.5stranded2Corecontinous white number print-no-

1,266.69 €

1 5 Days 105008.6--1.5stranded2Corecontinous white number print-no-

3,186.46 €

1 5 Days 1010009.2--1.5stranded3Corecontinous white number print-yes-

1,593.23 €

1 5 Days 105009.2--1.5stranded3Corecontinous white number print-yes-

3,802.57 €

1 5 Days 10100010--1.5stranded4Corecontinous white number print-yes-

1,901.29 €

1 5 Days 1050010--1.5stranded4Corecontinous white number print-yes-

4,577.44 €

1 5 Days 10100011--1.5stranded5Corecontinous white number print-yes-

2,288.71 €

1 5 Days 1050011--1.5stranded5Corecontinous white number print-yes-

5,667.03 €

1 5 Days 10100011.8--1.5stranded7Corecontinous white number print-yes-

2,833.52 €

1 5 Days 1050011.8--1.5stranded7Corecontinous white number print-yes-

10,860.57 €

1 5 Days 10100015.3--1.5stranded12Corecontinous white number print-yes-

5,430.28 €

1 5 Days 1050015.3--1.5stranded12Corecontinous white number print-yes-

8,098.99 €

1 5 Days 1050018.5--1.5stranded18Corecontinous white number print-yes-

29,407.32 €

1 5 Days 10100025.2--1.5stranded34Corecontinous white number print-yes-

2,357.32 €

1 5 Days 1010008.1--1stranded2Corecontinous white number print-no-

1,178.65 €

1 5 Days 105008.1--1stranded2Corecontinous white number print-no-

2,792.90 €

1 5 Days 1010008.5--1stranded3Corecontinous white number print-yes-

1,396.46 €

1 5 Days 105008.5--1stranded3Corecontinous white number print-yes-

3,351.92 €

1 5 Days 1010009.2--1stranded4Corecontinous white number print-yes-

1,675.97 €

1 5 Days 105009.2--1stranded4Corecontinous white number print-yes-

3,917.64 €

1 5 Days 10100010.1--1stranded5Corecontinous white number print-yes-

1,958.83 €

1 5 Days 1050010.1--1stranded5Corecontinous white number print-yes-

4,992.56 €

1 5 Days 10100010.8--1stranded7Corecontinous white number print-yes-

2,496.28 €

1 5 Days 1050010.8--1stranded7Corecontinous white number print-yes-

8,158.77 €

1 5 Days 10100014.1--1stranded12Corecontinous white number print-yes-

4,079.38 €

1 5 Days 1050014.1--1stranded12Corecontinous white number print-yes-

12,493.40 €

1 5 Days 10100016.6--1stranded18Corecontinous white number print-yes-

6,246.69 €

1 5 Days 1050016.6--1stranded18Corecontinous white number print-yes-

16,662.20 €

1 5 Days 10100019.7--1stranded25Corecontinous white number print-yes-

8,331.11 €

1 5 Days 1050019.7--1stranded25Corecontinous white number print-yes-

2,015.61 €

1 5 Days 1010007.4-5°C to +90°C-40°C to +90°C0.5Kl.5 = stranded2-Numbers600noWeave

1,007.81 €

1 5 Days 105007.4-5°C to +90°C-40°C to +90°C0.5Kl.5 = stranded2-Numbers600noWeave

2,194.46 €

1 5 Days 1010007.7--0.5stranded3Corecontinous white number print-yes-

1,097.23 €

1 96 Days 105007.7--0.5stranded3Corecontinous white number print-yes-

2,421.08 €

1 5 Days 1010008.2--0.5stranded4Corecontinous white number print-yes-

Loading...

Basic information

Sheath (outer coating) color Gray Core insulation PVC Sheath material PVC

Tech Support