Control Cable PVC screened UL CSA JZ 603 CY

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
83709/1000
83709/500
83710/1000
83710/500
83711/1000
83711/500
83712/1000
83712/500
83720/1000
83720/500
83721/1000
83722/1000
83722/500
83723/1000
83724/1000
83725/1000
83725/500
83731/1000
83731/500
83732/1000
83732/500
83733/1000
83733/500
83734/1000
83734/500
83735/1000
83735/500
83736/1000
83736/500
83737/1000
83737/500
83738/1000
83738/500
83739/1000
83739/500
83742/100
83742/1000
83742/500
83743/1000
83743/500
83744/1000
83744/500
83745/1000
83745/500
83746/1000
83746/500
83747/1000
83747/500
83748/1000
83753/1000
83753/500
83754/1000
83754/500
83755/1000
83755/500
83756/1000
83756/500
83757/1000
83757/500
83758/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor Nominal cross-section Conductor class Number of cores Stranding Core identification Rated voltage U
(V)
protective conductor Screen over stranding

2,214.54 €

1 5 Days 1010008-5°C to +70°C-40°C to +70°C0.5Kl.6 = stranded extra fine2-Numbers500noWeave

1,107.27 €

1 5 Days 105008-5°C to +70°C-40°C to +70°C0.5Kl.6 = stranded extra fine2-Numbers500noWeave

2,446.74 €

1 5 Days 1010008.3--0.75stranded2Corecontinous white number print-no-

1,223.36 €

1 5 Days 105008.3--0.75stranded2Corecontinous white number print-no-

2,683.40 €

1 5 Days 1010008.6--1stranded extra fine2Corecontinous white number print-no-

1,341.69 €

1 5 Days 105008.6--1stranded extra fine2Corecontinous white number print-no-

3,137.94 €

1 5 Days 1010009.6--1.5stranded extra fine2Corecontinous white number print-no-

1,568.97 €

1 5 Days 105009.6--1.5stranded extra fine2Corecontinous white number print-no-

2,744.01 €

1 5 Days 1010008.3--0.5stranded extra fine3Corecontinous white number print-yes-

1,372.00 €

1 5 Days 105008.3--0.5stranded extra fine3Corecontinous white number print-yes-

2,879.16 €

1 5 Days 1010008.9--0.5stranded extra fine4Corecontinous white number print-yes-

3,204.86 €

1 5 Days 1010009.7--0.5stranded extra fine5Corecontinous white number print-yes-

1,602.43 €

1 5 Days 105009.7--0.5stranded extra fine5Corecontinous white number print-yes-

4,428.15 €

1 5 Days 10100011.2--0.5stranded extra fine7Corecontinous white number print-yes-

6,837.89 €

1 5 Days 10100013.6--0.5stranded extra fine12Corecontinous white number print-yes-

9,665.92 €

1 5 Days 10100015.4--0.5stranded extra fine18Corecontinous white number print-yes-

4,832.96 €

1 5 Days 1050015.4--0.5stranded extra fine18Corecontinous white number print-yes-

2,755.54 €

1 5 Days 1010008.6--0.75stranded extra fine3Corecontinous white number print-yes-

1,377.77 €

1 5 Days 105008.6--0.75stranded extra fine3Corecontinous white number print-yes-

3,189.06 €

1 5 Days 1010009.4--0.75stranded extra fine4Corecontinous white number print-yes-

1,594.53 €

1 5 Days 105009.4--0.75stranded extra fine4Corecontinous white number print-yes-

3,781.93 €

1 5 Days 10100010.1--0.75stranded extra fine5Corecontinous white number print-yes-

1,890.97 €

1 5 Days 1050010.1--0.75stranded extra fine5Corecontinous white number print-yes-

4,833.05 €

1 5 Days 10100011.9--0.75stranded extra fine7Corecontinous white number print-yes-

2,416.53 €

1 5 Days 1050011.9--0.75stranded extra fine7Corecontinous white number print-yes-

7,680.43 €

1 5 Days 10100014.2--0.75stranded extra fine12Corecontinous white number print-yes-

3,840.20 €

1 5 Days 1050014.2--0.75stranded extra fine12Corecontinous white number print-yes-

11,158.94 €

1 5 Days 10100016.6--0.75stranded extra fine18Corecontinous white number print-yes-

5,579.47 €

1 5 Days 1050016.6--0.75stranded extra fine18Corecontinous white number print-yes-

13,577.98 €

1 5 Days 10100020--0.75stranded extra fine25Corecontinous white number print-yes-

6,789.00 €

1 5 Days 1050020--0.75stranded extra fine25Corecontinous white number print-yes-

19,924.15 €

1 5 Days 10100022.4--0.75stranded extra fine34Corecontinous white number print-yes-

9,962.07 €

1 5 Days 1050022.4--0.75stranded extra fine34Corecontinous white number print-yes-

21,191.86 €

1 5 Days 10100024--0.75stranded extra fine41Corecontinous white number print-yes-

10,595.93 €

1 5 Days 1050024--0.75stranded extra fine41Corecontinous white number print-yes-

303.13 €

1 5 Days 101009.2--1stranded extra fine3Corecontinous white number print-yes-

3,031.41 €

1 5 Days 1010009.2--1stranded extra fine3Corecontinous white number print-yes-

1,515.71 €

1 5 Days 105009.2--1stranded extra fine3Corecontinous white number print-yes-

3,568.51 €

1 5 Days 1010009.8--1stranded extra fine4Corecontinous white number print-yes-

1,784.26 €

1 5 Days 105009.8--1stranded extra fine4Corecontinous white number print-yes-

4,312.88 €

1 5 Days 10100010.7--1stranded extra fine5Corecontinous white number print-yes-

2,156.45 €

1 5 Days 1050010.7--1stranded extra fine5Corecontinous white number print-yes-

5,603.83 €

1 5 Days 10100012.5--1stranded extra fine7Corecontinous white number print-yes-

2,801.92 €

1 5 Days 1050012.5--1stranded extra fine7Corecontinous white number print-yes-

8,809.63 €

1 5 Days 10100015.1--1stranded extra fine12Corecontinous white number print-yes-

4,404.82 €

1 5 Days 1050015.1--1stranded extra fine12Corecontinous white number print-yes-

13,193.34 €

1 5 Days 10100017.3--1stranded extra fine18Corecontinous white number print-yes-

6,596.68 €

1 5 Days 1050017.3--1stranded extra fine18Corecontinous white number print-yes-

16,822.08 €

1 5 Days 10100021.1--1stranded extra fine25Corecontinous white number print-yes-

3,693.62 €

1 5 Days 10100010.1--1.5stranded3Corecontinous white number print-yes-

1,846.81 €

1 5 Days 1050010.1--1.5stranded3Corecontinous white number print-yes-

4,459.19 €

1 5 Days 10100011--1.5stranded extra fine4Corecontinous white number print-yes-

2,229.60 €

1 5 Days 1050011--1.5stranded extra fine4Corecontinous white number print-yes-

5,368.66 €

1 5 Days 10100012.3--1.5stranded extra fine5Corecontinous white number print-yes-

2,684.32 €

1 5 Days 1050012.3--1.5stranded extra fine5Corecontinous white number print-yes-

6,905.92 €

1 5 Days 10100014.2--1.5stranded extra fine7Corecontinous white number print-yes-

3,452.97 €

1 5 Days 1050014.2--1.5stranded extra fine7Corecontinous white number print-yes-

11,118.98 €

1 5 Days 10100017.1--1.5stranded extra fine12Corecontinous white number print-yes-

5,559.49 €

1 5 Days 1050017.1--1.5stranded extra fine12Corecontinous white number print-yes-

16,560.70 €

1 5 Days 10100020--1.5stranded extra fine18Corecontinous white number print-yes-

Loading...

Basic information

Sheath (outer coating) color Gray Core insulation PVC Sheath material PVC

Tech Support