Control Cable PVC UV resistant JZ 600

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10550/1000
10550/500
10551/1000
10551/500
10552/100
10552/1000
10552/500
10553/1000
10553/500
10554/1000
10554/500
10555/1000
10555/500
10557/1000
10557/500
10558/1000
10558/500
10563/1000
10563/500
10582/1000
10582/500
10583/1000
10583/500
10584/1000
10584/500
10585/1000
10585/500
10586/1000
10586/500
10587/1000
10587/500
10588/1000
10588/500
10590/1000
10590/500
10591/1000
10591/500
10592/1000
10597/1000
10597/500
10599/1000
10599/500
10601/1000
10601/500
10604/1000
10604/500
10616/100
10616/1000
10616/500
10617/100
10617/1000
10617/500
10618/1000
10618/500
10619/100
10619/1000
10619/500
10620/1000
10620/500
10621/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor Nominal cross-section Conductor class Number of cores Stranding Core identification protective conductor

806.29 €

1 5 Days 1010006.2-15°C to +80°C-40°C to +80°C0.5Kl.5 = stranded2-Numbersno

403.14 €

1 5 Days 105006.2-15°C to +80°C-40°C to +80°C0.5Kl.5 = stranded2-Numbersno

963.01 €

1 5 Days 1010006.5--0.5stranded3Corecontinous white number printyes

481.51 €

1 5 Days 105006.5--0.5stranded3Corecontinous white number printyes

100.51 €

1 5 Days 101006.5--0.5stranded3Corecontinous white number printno

1,005.02 €

1 5 Days 1010006.5--0.5stranded3Corecontinous white number printno

502.52 €

1 5 Days 105006.5--0.5stranded3Corecontinous white number printno

1,191.85 €

1 5 Days 1010007.1--0.5stranded4Corecontinous white number printyes

595.93 €

1 5 Days 105007.1--0.5stranded4Corecontinous white number printyes

1,272.35 €

1 5 Days 1010007.1--0.5stranded4Corecontinous white number printno

636.18 €

1 5 Days 105007.1--0.5stranded4Corecontinous white number printno

1,496.93 €

1 5 Days 1010007.9--0.5stranded5Corecontinous white number printyes

748.46 €

1 5 Days 105007.9--0.5stranded5Corecontinous white number printyes

1,992.20 €

1 5 Days 1010008.5--0.5stranded6Corecontinous white number printyes

996.10 €

1 5 Days 105008.5--0.5stranded6Corecontinous white number printyes

2,051.13 €

1 5 Days 1010008.5--0.5stranded7Corecontinous white number printyes

1,025.56 €

1 5 Days 105008.5--0.5stranded7Corecontinous white number printyes

3,398.77 €

1 5 Days 10100011.3--0.5stranded12Corecontinous white number printyes

1,699.38 €

1 5 Days 1050011.3--0.5stranded12Corecontinous white number printyes

939.59 €

1 5 Days 1010006.7--0.75stranded2Corecontinous white number printno

469.78 €

1 5 Days 105006.7--0.75stranded2Corecontinous white number printno

1,287.98 €

1 5 Days 1010007.1--0.75stranded3Corecontinous white number printyes

643.99 €

1 5 Days 105007.1--0.75stranded3Corecontinous white number printyes

1,377.57 €

1 5 Days 1010007.1--0.75stranded3Corecontinous white number printno

688.79 €

1 5 Days 105007.1--0.75stranded3Corecontinous white number printno

1,549.17 €

1 5 Days 1010007.7--0.75stranded4Corecontinous white number printyes

774.59 €

1 5 Days 105007.7--0.75stranded4Corecontinous white number printyes

1,654.02 €

1 5 Days 1010007.7--0.75stranded4Corecontinous white number printno

827.01 €

1 5 Days 105007.7--0.75stranded4Corecontinous white number printno

1,917.65 €

1 5 Days 1010008.5--0.75stranded5Corecontinous white number printyes

958.82 €

1 5 Days 105008.5--0.75stranded5Corecontinous white number printyes

2,063.21 €

1 5 Days 1010008.5--0.75stranded5Corecontinous white number printno

1,031.60 €

1 5 Days 105008.5--0.75stranded5Corecontinous white number printno

2,783.79 €

1 5 Days 1010009.5--0.75stranded6Corecontinous white number printno

1,391.90 €

1 5 Days 105009.5--0.75stranded6Corecontinous white number printno

2,626.88 €

1 5 Days 1010009.5--0.75stranded7Corecontinous white number printyes

1,313.44 €

1 5 Days 105009.5--0.75stranded7Corecontinous white number printyes

2,758.32 €

1 5 Days 1010009.5--0.75stranded7Corecontinous white number printno

4,305.07 €

1 5 Days 10100012.6--0.75stranded12Corecontinous white number printyes

2,152.54 €

1 5 Days 1050012.6--0.75stranded12Corecontinous white number printyes

5,311.77 €

1 5 Days 10100013.2--0.75stranded14Corecontinous white number printyes

2,655.89 €

1 5 Days 1050013.2--0.75stranded14Corecontinous white number printyes

6,816.89 €

1 5 Days 10100014.8--0.75stranded18Corecontinous white number printyes

3,408.44 €

1 5 Days 1050014.8--0.75stranded18Corecontinous white number printyes

9,081.80 €

1 5 Days 10100017.5--0.75stranded25Corecontinous white number printyes

4,540.90 €

1 5 Days 1050017.5--0.75stranded25Corecontinous white number printyes

109.55 €

1 5 Days 101007--1stranded2Corecontinous white number printno

1,095.56 €

1 5 Days 1010007--1stranded2Corecontinous white number printno

547.77 €

1 5 Days 105007--1stranded2Corecontinous white number printno

149.90 €

1 5 Days 101007.4--1stranded3Corecontinous white number printyes

1,498.98 €

1 5 Days 1010007.4--1stranded3Corecontinous white number printyes

749.49 €

1 5 Days 105007.4--1stranded3Corecontinous white number printyes

1,486.89 €

1 5 Days 1010007.4--1stranded3Corecontinous white number printno

743.44 €

1 5 Days 105007.4--1stranded3Corecontinous white number printno

187.94 €

1 5 Days 101008.3--1stranded4Corecontinous white number printyes

1,879.34 €

1 5 Days 1010008.3--1stranded4Corecontinous white number printyes

939.67 €

1 5 Days 105008.3--1stranded4Corecontinous white number printyes

1,934.93 €

1 5 Days 1010008.3--1stranded4Corecontinous white number printno

967.47 €

1 5 Days 105008.3--1stranded4Corecontinous white number printno

2,314.74 €

1 5 Days 1010009.2--1stranded5Corecontinous white number printyes

Loading...

Basic information

Sheath (outer coating) color Black Core insulation PVC Sheath material PVC
Rated voltage U(V) 1000

Tech Support