Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11946/500
Overall Length(m) | 500 | Number Of Cores(Core) | 4 | Finished outer diameter(mm) | 11 |
---|---|---|---|---|---|
Sheath (outer coating) color | Gray | Core insulation | PVC | Coat Material | PVC |
Conductor Nominal cross-section | 2.5 | Rated voltage U(kV) | 0.75 | Conductor class | fine wired |
Stranding | Core | Core identification | Colour | protective conductor | yes |
Halogen-free according to EN 50267-2-3 | no | oil resistance | no |
This page is Control Cable screened halogen free JB 750 HMH, part number 11946/500.
You can find the detail information about specifications and dimensions on part number 11946/500.