Control Cable screened UV resistant halogen free JZ 600 HMH C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
12860/1000
12861/1000
12864/1000
12865/1000
12865/500
12866/1000
12866/500
12867/1000
12868/1000
12868/500
12871/1000
12871/500
12872/1000
12872/500
12873/1000
12873/500
12874/1000
12875/1000
12875/500
12876/500
12877/1000
12878/1000
12878/500
12879/1000
12879/500
12880/1000
12882/1000
12885/1000
12885/500
12886/1000
12887/1000
12888/500
12889/1000
12889/500
12890/1000
12890/500
12891/1000
12891/500
12892/1000
12893/1000
12893/500
12894/1000
12894/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Conductor Nominal cross-section Number of cores

6,389.48 €

1 5 Days 10100011.50.757

13,645.29 €

1 5 Days 10100014.90.7512

4,018.22 €

1 5 Days 1010009.813

5,383.34 €

1 5 Days 10100010.414

2,691.67 €

1 5 Days 1050010.414

5,535.04 €

1 5 Days 10100011.415

2,767.52 €

1 5 Days 1050011.415

7,674.66 €

1 5 Days 10100012.317

13,170.85 €

1 5 Days 10100015.9112

6,585.43 €

1 5 Days 1050015.9112

5,034.20 €

1 5 Days 10100010.81.53

2,517.11 €

1 5 Days 1050010.81.53

5,749.95 €

1 5 Days 10100011.51.54

2,874.97 €

1 5 Days 1050011.51.54

7,056.33 €

1 5 Days 101000131.55

3,528.16 €

1 5 Days 10500131.55

8,996.28 €

1 5 Days 10100014.21.57

14,807.58 €

1 5 Days 10100018.41.512

7,403.80 €

1 5 Days 1050018.41.512

11,402.58 €

1 5 Days 1050021.31.518

31,821.15 €

1 5 Days 10100025.41.525

6,963.74 €

1 5 Days 10100012.82.53

3,481.88 €

1 5 Days 1050012.82.53

8,411.04 €

1 5 Days 10100013.82.54

4,205.53 €

1 5 Days 1050013.82.54

10,467.56 €

1 5 Days 101000152.55

22,783.42 €

1 5 Days 10100021.62.512

10,159.50 €

1 5 Days 10100014.643

5,079.75 €

1 5 Days 1050014.643

12,172.51 €

1 5 Days 10100015.744

14,804.61 €

1 5 Days 10100017.245

6,828.87 €

1 5 Days 1050015.963

15,847.55 €

1 5 Days 10100017.464

7,923.78 €

1 5 Days 1050017.464

19,980.66 €

1 5 Days 10100019.265

9,990.33 €

1 5 Days 1050019.265

21,954.63 €

1 5 Days 10100019.8103

10,977.32 €

1 5 Days 1050019.8103

28,056.51 €

1 5 Days 10100021.5104

33,616.47 €

1 5 Days 10100023.5105

16,808.24 €

1 5 Days 1050023.5105

35,586.17 €

1 5 Days 10100025.7164

17,793.09 €

1 5 Days 1050025.7164

Loading...

  1. 1

Basic information

Sheath (outer coating) color Gray Core insulation thermoplastic Compound Sheath material thermoplastic Compound
Conductor class stranded Stranding Core Core identification continous white number print
Rated voltage U(V) 1000 protective conductor yes

Tech Support