| 1000 | 5 | Gray | Other | Other | -30°C to +80°C | -40°C to +80°C | 0.5 | Kl.5 = stranded | 2 | - | Numbers | no | 10 | 1 pieces |
| 500 | 5 | Gray | Other | Other | -30°C to +80°C | -40°C to +80°C | 0.5 | Kl.5 = stranded | 2 | - | Numbers | no | 10 | 1 pieces |
| 1000 | 5.3 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 3 | Core | continous white number print | yes | 10 | 1 pieces |
| 500 | 5.3 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 3 | Core | continous white number print | yes | 10 | 1 pieces |
| 1000 | 5.3 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 3 | Core | continous white number print | no | 10 | 1 pieces |
| 500 | 5.3 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 3 | Core | continous white number print | no | 10 | 1 pieces |
| 1000 | 5.7 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 4 | Core | continous white number print | yes | 10 | 1 pieces |
| 500 | 5.7 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 4 | Core | continous white number print | yes | 10 | 1 pieces |
| 1000 | 7.4 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 7 | Core | continous white number print | yes | 10 | 1 pieces |
| 500 | 7.4 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 7 | Core | continous white number print | yes | 10 | 1 pieces |
| 1000 | 8 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 8 | Core | continous white number print | yes | 10 | 1 pieces |
| 1000 | 9.1 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 12 | Core | continous white number print | yes | 10 | 1 pieces |
| 1000 | 10 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 16 | Core | continous white number print | yes | 10 | 1 pieces |
| 1000 | 15.8 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 41 | Core | continous white number print | yes | 10 | 1 pieces |
| 1000 | 5.4 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 2 | Core | continous white number print | no | 10 | 1 pieces |
| 500 | 5.4 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 2 | Core | continous white number print | no | 10 | 1 pieces |
| 1000 | 5.7 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 3 | Core | continous white number print | yes | 10 | 1 pieces |
| 500 | 5.7 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 3 | Core | continous white number print | yes | 10 | 1 pieces |
| 1000 | 5.7 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 3 | Core | continous white number print | no | 10 | 1 pieces |
| 500 | 5.7 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 3 | Core | continous white number print | no | 10 | 1 pieces |
| 1000 | 6.2 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 4 | Core | continous white number print | yes | 10 | 1 pieces |
| 500 | 6.2 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 4 | Core | continous white number print | yes | 10 | 1 pieces |
| 1000 | 6.2 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 4 | Core | continous white number print | no | 10 | 1 pieces |
| 500 | 6.2 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 4 | Core | continous white number print | no | 10 | 1 pieces |
| 1000 | 6.8 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 5 | Core | continous white number print | yes | 10 | 1 pieces |
| 500 | 6.8 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 5 | Core | continous white number print | yes | 10 | 1 pieces |
| 1000 | 8.1 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 7 | Core | continous white number print | yes | 10 | 1 pieces |
| 500 | 8.1 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 7 | Core | continous white number print | yes | 10 | 1 pieces |
| 1000 | 8.1 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 7 | Core | continous white number print | no | 10 | 1 pieces |
| 500 | 8.1 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 7 | Core | continous white number print | no | 10 | 1 pieces |
| 1000 | 9.9 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 12 | Core | continous white number print | yes | 10 | 1 pieces |
| 500 | 9.9 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 12 | Core | continous white number print | yes | 10 | 1 pieces |
| 1000 | 11.9 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 18 | Core | continous white number print | yes | 10 | 1 pieces |
| 500 | 11.9 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 18 | Core | continous white number print | yes | 10 | 1 pieces |
| 1000 | 14.1 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 25 | Core | continous white number print | yes | 10 | 1 pieces |
| 1000 | 5.7 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 2 | Core | continous white number print | no | 10 | 1 pieces |
| 500 | 5.7 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 2 | Core | continous white number print | no | 10 | 1 pieces |
| 1000 | 6 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 3 | Core | continous white number print | yes | 10 | 1 pieces |
| 500 | 6 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 3 | Core | continous white number print | yes | 10 | 1 pieces |
| 1000 | 6 | Black | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 3 | Core | continous white number print | no | 10 | 1 pieces |
| 1000 | 6.6 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 4 | Core | continous white number print | yes | 10 | 1 pieces |
| 500 | 6.6 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 4 | Core | continous white number print | yes | 10 | 1 pieces |
| 1000 | 7.2 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 5 | Core | continous white number print | yes | 10 | 1 pieces |
| 500 | 7.2 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 5 | Core | continous white number print | yes | 10 | 1 pieces |
| 1000 | 8.6 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 7 | Core | continous white number print | yes | 10 | 1 pieces |
| 500 | 8.6 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 7 | Core | continous white number print | yes | 10 | 1 pieces |
| 1000 | 9.4 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 8 | Core | continous white number print | yes | 10 | 1 pieces |
| 1000 | 10.7 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 12 | Core | continous white number print | yes | 10 | 1 pieces |
| 500 | 10.7 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 12 | Core | continous white number print | yes | 10 | 1 pieces |
| 1000 | 12.7 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 18 | Core | continous white number print | yes | 10 | 1 pieces |
| 500 | 12.7 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 18 | Core | continous white number print | yes | 10 | 1 pieces |
| 1000 | 15.2 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 25 | Core | continous white number print | yes | 10 | 1 pieces |
| 500 | 15.2 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 25 | Core | continous white number print | yes | 10 | 1 pieces |
| 1000 | 6.3 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 1.5 | stranded | 2 | Core | continous white number print | no | 10 | 1 pieces |
| 500 | 6.3 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 1.5 | stranded | 2 | Core | continous white number print | no | 10 | 1 pieces |
| 1000 | 6.6 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 1.5 | stranded | 3 | Core | continous white number print | yes | 10 | 1 pieces |
| 500 | 6.6 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 1.5 | stranded | 3 | Core | continous white number print | yes | 10 | 1 pieces |
| 1000 | 6.6 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 1.5 | stranded | 3 | Core | continous white number print | no | 10 | 1 pieces |
| 1000 | 7.2 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 1.5 | stranded | 4 | Core | continous white number print | yes | 10 | 1 pieces |
| 500 | 7.2 | Gray | thermoplastic Compound | thermoplastic Compound | - | - | 1.5 | stranded | 4 | Core | continous white number print | yes | 10 | 1 pieces |