Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
14077/1000 |
14077/500 |
14078/1000 |
14081/1000 |
14084/1000 |
14089/1000 |
14089/500 |
14090/1000 |
14090/500 |
14091/1000 |
14091/500 |
14092/1000 |
14093/1000 |
14093/500 |
14095/1000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor category | Perm. External cable temperature during installation / handling | External cable temperature after mounting without vibration | Rated voltage U | Stranding | Screen over stranding | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,421.83 € | 1 | 5 Days | 10 | 1000 | 0.5 | 4 | 7.6 | Kl.5 = stranded | -10°C to +80°C | -30°C to +80°C | 900 | pairs | weave | |||
1,210.91 € | 1 | 5 Days | 10 | 500 | 0.5 | 4 | 7.6 | Kl.5 = stranded | -10°C to +80°C | -30°C to +80°C | 900 | pairs | weave | |||
3,490.79 € | 1 | 5 Days | 10 | 1000 | 0.5 | 6 | 8.2 | stranded | - | - | - | double core | - | |||
7,587.84 € | 1 | 5 Days | 10 | 1000 | 0.5 | 16 | 12.3 | stranded | - | - | - | double core | - | |||
15,472.58 € | 1 | 5 Days | 10 | 1000 | 0.5 | 32 | 16.3 | stranded | - | - | - | double core | - | |||
3,026.21 € | 1 | 5 Days | 10 | 1000 | 0.75 | 4 | 8.6 | stranded | - | - | - | double core | - | |||
1,513.11 € | 1 | 5 Days | 10 | 500 | 0.75 | 4 | 8.6 | stranded | - | - | - | double core | - | |||
4,616.47 € | 1 | 5 Days | 10 | 1000 | 0.75 | 6 | 9.1 | stranded | - | - | - | double core | - | |||
2,308.23 € | 1 | 5 Days | 10 | 500 | 0.75 | 6 | 9.1 | stranded | - | - | - | double core | - | |||
5,764.45 € | 1 | 5 Days | 10 | 1000 | 0.75 | 8 | 10.1 | stranded | - | - | - | double core | - | |||
2,882.23 € | 1 | 5 Days | 10 | 500 | 0.75 | 8 | 10.1 | stranded | - | - | - | double core | - | |||
7,372.75 € | 1 | 5 Days | 10 | 1000 | 0.75 | 12 | 12.4 | stranded | - | - | - | double core | - | |||
10,538.57 € | 1 | 5 Days | 10 | 1000 | 0.75 | 16 | 14.2 | stranded | - | - | - | double core | - | |||
5,269.29 € | 1 | 5 Days | 10 | 500 | 0.75 | 16 | 14.2 | stranded | - | - | - | double core | - | |||
14,235.91 € | 1 | 5 Days | 10 | 1000 | 0.75 | 24 | 16.8 | stranded | - | - | - | double core | - |
Loading...
Sheath (outer coating) color | Blue | Sheath (outer coating) material | PVC (Polyvinyl Chloride) | Core insulation | PVC |
---|---|---|---|---|---|
Core identification | colour | Protective conductor | no |
Configure
Basic Attributes
Overall Length(m)
Conductor Cross Section(mm2)
Number Of Cores(Core)
Finished outer diameter(mm)
Conductor category
Perm. External cable temperature during installation / handling
External cable temperature after mounting without vibration
Rated voltage U
Stranding
Screen over stranding
Filter by standard shipping days
Optional Attributes