Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
17023/1000 |
17023/500 |
17024/1000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Number of couples x cross section (mm2) | Weight approx. (kg / km) | Cop | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2,579.66 € | 1 | 5 Days | 10 | 1000 | 4 | 9.5 | 2 x 2 x 1 | 135 | 82 | |||
1,289.84 € | 1 | 5 Days | 10 | 500 | 4 | 9.5 | 2 x 2 x 1 | 135 | 82 | |||
3,781.93 € | 1 | 5 Days | 10 | 1000 | 6 | 10 | 3 x 2 x 1 | 160 | 103 |
Loading...
Sheath (outer coating) color | Gray | Core insulation | Polyvinylchlorid (PVC) | Coat Material | Polyvinylchlorid (PVC) |
---|---|---|---|---|---|
Conductor Nominal cross-section | 1 | Rated voltage U(kV) | 0.5 | Rated voltage Uo(kV) | 0.3 |
Perm. External cable temperature during installation / handling | -5°C to +80°C | Perm. External cable temperature after mounting without vibration | -40°C to +80°C | Conductor class | Kl.5 = fine wired |
Stranding | Pairs | Core identification | Numbers | Conductor material | Kupfer, blank |
Test voltage(kV) | Core/Core 1.2kV, Core/Schirm 0.8kV | coupling resistance | max. 250 Ohm/km | radiation resistance | up to 80 Mrad |
Screen over stranding | Weave | flame retardant | nach EN 60332-1-2 |
Configure
Basic Attributes
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Number of couples x cross section(mm2)
Weight approx.(kg / km)
Cop
Filter by standard shipping days
Optional Attributes