Data & Computer Cables PVC screened Pair TRONIC CY CY

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21065/1000
21065/500
21066/1000
21066/500
21067/1000
21068/1000
21068/500
21074/1000
21074/500
21077/1000
21077/500
21078/1000
21078/500
21079/1000
21079/500
21080/1000
21080/500
21081/1000
21081/500
21083/1000
21083/500
21084/500
21085/1000
21086/1000
21091/1000
21091/500
21093/1000
21093/500
21101/1000
21101/500
21102/1000
21102/500
21103/1000
21103/500
21104/1000
21104/500
21105/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Conductor Nominal cross-section Number of cores Cop
(kg / km)
Weight approx.
(kg / km)
Number of couples x cross section
(mm2)

2,313.63 €

1 5 Days 1010007.60.14431952 x 2 x 0.14

1,156.81 €

1 5 Days 105007.60.14431952 x 2 x 0.14

3,551.59 €

1 5 Days 1010008.40.146341053 x 2 x 0.14

1,775.80 €

1 5 Days 105008.40.146341053 x 2 x 0.14

3,965.05 €

1 5 Days 1010009.90.148451404 x 2 x 0.14

5,319.02 €

1 5 Days 10100010.40.1410581605 x 2 x 0.14

2,659.51 €

1 5 Days 1050010.40.1410581605 x 2 x 0.14

10,290.57 €

1 5 Days 10100015.20.142413438012 x 2 x 0.14

5,145.29 €

1 5 Days 1050015.20.142413438012 x 2 x 0.14

2,978.07 €

1 5 Days 1010008.60.254621252 x 2 x 0.25

1,489.03 €

1 5 Days 105008.60.254621252 x 2 x 0.25

4,626.13 €

1 5 Days 1010009.30.25678.21403 x 2 x 0.25

2,313.07 €

1 5 Days 105009.30.25678.21403 x 2 x 0.25

6,371.82 €

1 5 Days 10100010.40.258124.12054 x 2 x 0.25

3,185.90 €

1 5 Days 1050010.40.258124.12054 x 2 x 0.25

6,334.44 €

1 5 Days 10100012.10.2510137.62305 x 2 x 0.25

3,167.22 €

1 5 Days 1050012.10.2510137.62305 x 2 x 0.25

7,844.95 €

1 5 Days 10100013.90.2512148.12756 x 2 x 0.25

3,922.48 €

1 5 Days 1050013.90.2512148.12756 x 2 x 0.25

10,634.50 €

1 5 Days 10100014.20.2516178.73308 x 2 x 0.25

5,317.26 €

1 5 Days 1050014.20.2516178.73308 x 2 x 0.25

6,303.49 €

1 5 Days 1050015.90.2520213.942010 x 2 x 0.25

14,779.52 €

1 5 Days 101000170.2524238.346512 x 2 x 0.25

18,742.33 €

1 5 Days 10100019.80.2532291.459016 x 2 x 0.25

3,616.85 €

1 5 Days 1010009.50.34473.11392 x 2 x 0.34

1,808.42 €

1 5 Days 105009.50.34473.11392 x 2 x 0.34

6,653.47 €

1 5 Days 10100011.30.348137.22134 x 2 x 0.34

3,326.74 €

1 5 Days 1050011.30.348137.22134 x 2 x 0.34

4,322.74 €

1 5 Days 10100010.40.5483.11432 x 2 x 0.5

2,161.37 €

1 5 Days 1050010.40.5483.11432 x 2 x 0.5

6,506.79 €

1 5 Days 10100011.70.56106.41793 x 2 x 0.5

3,253.39 €

1 5 Days 1050011.70.56106.41793 x 2 x 0.5

8,234.99 €

1 5 Days 10100013.10.581582414 x 2 x 0.5

4,117.50 €

1 5 Days 1050013.10.581582414 x 2 x 0.5

10,414.57 €

1 5 Days 10100015.60.512201.43196 x 2 x 0.5

5,207.29 €

1 5 Days 1050015.60.512201.43196 x 2 x 0.5

15,767.62 €

1 5 Days 10100016.40.516311.54418 x 2 x 0.5

Loading...

  1. 1

Basic information

Sheath (outer coating) color Gray Core insulation Polyvinylchlorid (PVC) Sheath material Polyvinylchlorid (PVC)
Conductor material Copper, blank Perm. External cable temperature during installation / handling - 5°C to +80°C Perm. External cable temperature after mounting without vibration -30°C to +80°C
Conductor class Kl.5 = stranded Stranding Pairs Core identification Colour
Test voltage(V) 0,14 mm² = 1200 V, >= 0,25 mm² = 2000 V coupling resistance max. 250 Ohm/km radiation resistance up to 80 Mrad
Screen over stranding element Weave Screen over stranding Weave flame retardant according to EN 60332-1-2
Low smoke according to EN61034-2 no

Tech Support