• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Flat & Ribbon Cable PVC screened TUBEFLEX

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
45150/100
45151/100
45152/100
45153/100
45154/100
45156/100
45157/100
45162/100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSFinished outer diameter
(mm)
Number of cores x nominal cross section
(mm2)
Cop
(kg / km)
Weight approx.
(kg / km)

1,241.43 €

1 5 Days 106.39 x 2830.956

1,310.97 €

1 5 Days 106.410 x 2831.957

1,594.33 €

1 5 Days 107.214 x 2835.670

1,789.30 €

1 5 Days 107.416 x 284275

1,703.68 €

1 5 Days 107.820 x 2845.883

1,791.21 €

1 5 Days 10925 x 2855.2100

1,768.61 €

1 5 Days 10926 x 2860101

2,437.60 €

1 5 Days 1011.340 x 2874.1135

Loading...

  1. 1

Basic information

Overall Length(m) 100 Temperature range(°C) -20°C to +80°C Test voltage Core/core 2000 V, Core/shield 2000 V
Radiation resistance up to 80 Mrad

Tech Support