Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Finished outer diameter (mm) | Number of cores x nominal cross section (mm2) | Weight approx. (kg / km) | Cop | |
---|---|---|---|---|---|---|---|---|---|---|---|
27.61 € | 1 | 5 Days | 10 | 50 | 5.4 | 1 x 1.5 | 40 | 14.4 | |||
55.21 € | 1 | 5 Days | 10 | 100 | 5.4 | 1 x 1.5 | 40 | 14.4 | |||
276.07 € | 1 | 5 Days | 10 | 500 | 5.4 | 1 x 1.5 | 40 | 14.4 | |||
815.48 € | 1 | 5 Days | 10 | 500 | 7.2 | 1 x 6 | 105 | 58 | |||
99.07 € | 1 | 5 Days | 10 | 100 | 8.7 | 2 x 1.5 | 170 | 29 | |||
990.71 € | 1 | 5 Days | 10 | 1000 | 8.7 | 2 x 1.5 | 170 | 29 | |||
495.35 € | 1 | 5 Days | 10 | 500 | 8.7 | 2 x 1.5 | 170 | 29 | |||
120.65 € | 1 | 5 Days | 10 | 100 | 9.1 | 3 x 1.5 | 135 | 43 | |||
603.27 € | 1 | 5 Days | 10 | 500 | 9.1 | 3 x 1.5 | 135 | 43 | |||
165.84 € | 1 | 5 Days | 10 | 100 | 9.8 | 4 x 1.5 | 160 | 58 | |||
1,658.49 € | 1 | 5 Days | 10 | 1000 | 9.8 | 4 x 1.5 | 160 | 58 | |||
829.24 € | 1 | 5 Days | 10 | 500 | 9.8 | 4 x 1.5 | 160 | 58 | |||
8,136.36 € | 1 | 5 Days | 10 | 500 | 21.3 | 4 x 16 | 1048 | 614 | |||
24,777.47 € | 1 | 5 Days | 10 | 1000 | 25.8 | 4 x 25 | 1649 | 960 | |||
35,787.69 € | 1 | 5 Days | 10 | 1000 | 28.5 | 4 x 35 | 2000 | 1344 | |||
1,971.56 € | 1 | 5 Days | 10 | 1000 | 10.3 | 5 x 1.5 | 190 | 72 | |||
1,462.92 € | 1 | 5 Days | 10 | 500 | 11.5 | 7 x 1.5 | 235 | 101 | |||
763.16 € | 1 | 5 Days | 10 | 1000 | 6 | 1 x 2.5 | 70 | 24 | |||
112.29 € | 1 | 5 Days | 10 | 100 | 6.6 | 1 G 4 | 80 | 38 | |||
1,122.89 € | 1 | 5 Days | 10 | 1000 | 6.6 | 1 G 4 | 80 | 38 | |||
561.44 € | 1 | 5 Days | 10 | 500 | 6.6 | 1 G 4 | 80 | 38 | |||
797.64 € | 1 | 5 Days | 10 | 500 | 7.2 | 1 G 6 | 105 | 58 | |||
2,607.55 € | 1 | 5 Days | 10 | 1000 | 8.4 | 1 G 10 | 155 | 96 | |||
1,303.78 € | 1 | 5 Days | 10 | 500 | 8.4 | 1 G 10 | 155 | 96 | |||
407.10 € | 1 | 5 Days | 10 | 100 | 9.9 | 1 G 16 | 230 | 154 | |||
2,035.51 € | 1 | 5 Days | 10 | 500 | 9.9 | 1 G 16 | 230 | 154 | |||
75.80 € | 1 | 5 Days | 10 | 100 | 6 | 1 G 2.5 | 70 | 24 | |||
757.94 € | 1 | 5 Days | 10 | 1000 | 6 | 1 G 2.5 | 70 | 24 | |||
378.98 € | 1 | 5 Days | 10 | 500 | 6 | 1 G 2.5 | 70 | 24 | |||
58.66 € | 1 | 5 Days | 10 | 50 | 9.1 | 3 G 1.5 | 135 | 43 | |||
117.32 € | 1 | 5 Days | 10 | 100 | 9.1 | 3 G 1.5 | 135 | 43 | |||
1,173.27 € | 1 | 5 Days | 10 | 1000 | 9.1 | 3 G 1.5 | 135 | 43 | |||
586.63 € | 1 | 5 Days | 10 | 500 | 9.1 | 3 G 1.5 | 135 | 43 | |||
97.01 € | 1 | 5 Days | 10 | 50 | 10.4 | 3 G 2.5 | 190 | 72 | |||
194.02 € | 1 | 5 Days | 10 | 100 | 10.4 | 3 G 2.5 | 190 | 72 | |||
970.16 € | 1 | 5 Days | 10 | 500 | 10.4 | 3 G 2.5 | 190 | 72 | |||
164.22 € | 1 | 5 Days | 10 | 100 | 9.8 | 4 G 1.5 | 160 | 58 | |||
821.07 € | 1 | 5 Days | 10 | 500 | 9.8 | 4 G 1.5 | 160 | 58 | |||
2,665.18 € | 1 | 5 Days | 10 | 1000 | 11.3 | 4 G 2.5 | 230 | 96 | |||
1,332.60 € | 1 | 5 Days | 10 | 500 | 11.3 | 4 G 2.5 | 230 | 96 | |||
4,201.72 € | 1 | 5 Days | 10 | 1000 | 13 | 4 G 4 | 330 | 154 | |||
2,100.86 € | 1 | 5 Days | 10 | 500 | 13 | 4 G 4 | 330 | 154 | |||
3,058.37 € | 1 | 5 Days | 10 | 500 | 15.1 | 4 G 6 | 460 | 230 | |||
9,903.52 € | 1 | 5 Days | 10 | 1000 | 17.6 | 4 G 10 | 680 | 384 | |||
15,919.13 € | 1 | 5 Days | 10 | 1000 | 21.3 | 4 G 16 | 1048 | 614 | |||
24,996.09 € | 1 | 5 Days | 10 | 1000 | 25.8 | 4 G 25 | 1649 | 960 | |||
95.28 € | 1 | 5 Days | 10 | 50 | 10.3 | 5 G 1.5 | 190 | 72 | |||
190.56 € | 1 | 5 Days | 10 | 100 | 10.3 | 5 G 1.5 | 190 | 72 | |||
952.78 € | 1 | 5 Days | 10 | 500 | 10.3 | 5 G 1.5 | 190 | 72 | |||
156.03 € | 1 | 5 Days | 10 | 50 | 12 | 5 G 2.5 | 270 | 120 | |||
312.06 € | 1 | 5 Days | 10 | 100 | 12 | 5 G 2.5 | 270 | 120 | |||
3,120.66 € | 1 | 5 Days | 10 | 1000 | 12 | 5 G 2.5 | 270 | 120 | |||
1,560.32 € | 1 | 5 Days | 10 | 500 | 12 | 5 G 2.5 | 270 | 120 | |||
5,086.26 € | 1 | 5 Days | 10 | 1000 | 14.5 | 5 G 4 | 410 | 192 | |||
2,543.12 € | 1 | 5 Days | 10 | 500 | 14.5 | 5 G 4 | 410 | 192 | |||
365.65 € | 1 | 5 Days | 10 | 50 | 16.1 | 5 G 6 | 540 | 288 | |||
3,656.53 € | 1 | 5 Days | 10 | 500 | 16.1 | 5 G 6 | 540 | 288 | |||
596.99 € | 1 | 5 Days | 10 | 50 | 19.2 | 5 G 10 | 850 | 480 | |||
11,939.77 € | 1 | 5 Days | 10 | 1000 | 19.2 | 5 G 10 | 850 | 480 | |||
5,969.88 € | 1 | 5 Days | 10 | 500 | 19.2 | 5 G 10 | 850 | 480 |
Loading...
Rated voltage U(kV) | 0.5 | Rated voltage Uo(kV) | 0.3 | Perm. External cable temperature during installation / handling | +5°C to +70°C |
---|---|---|---|---|---|
Perm. External cable temperature after mounting without vibration | -40°C to +70°C | Test voltage(kV) | 2.0 |
Configure
Basic Attributes
Overall Length(m)
Finished outer diameter(mm)
Number of cores x nominal cross section(mm2)
Weight approx.(kg / km)
Cop
Filter by standard shipping days
Optional Attributes