Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
43050/1000 |
43051/500 |
43056/1000 |
43056/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Finished outer diameter (mm) | Number of cores x nominal cross section (mm2) | Weight approx. (kg / km) | Cop | |
---|---|---|---|---|---|---|---|---|---|---|---|
1,943.67 € | 1 | 5 Days | 10 | 1000 | 10.5 | 3 G 1.5 | 154 | 51 | |||
1,303.50 € | 1 | 5 Days | 10 | 500 | 11.5 | 4 G 1.5 | 184 | 63 | |||
4,134.05 € | 1 | 5 Days | 10 | 1000 | 13.5 | 5 G 2.5 | 280 | 128 | |||
2,067.02 € | 1 | 5 Days | 10 | 500 | 13.5 | 5 G 2.5 | 280 | 128 |
Loading...
Rated voltage U(kV) | 0.5 | Rated voltage Uo(kV) | 0.3 | Perm. External cable temperature during installation / handling | +5°C to +70°C |
---|---|---|---|---|---|
Perm. External cable temperature after mounting without vibration | -40°C to +70°C | Test voltage(kV) | up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV | radiation resistance | up to 80 Mrad |
Configure
Basic Attributes
Overall Length(m)
Finished outer diameter(mm)
Number of cores x nominal cross section(mm2)
Weight approx.(kg / km)
Cop
Filter by standard shipping days
Optional Attributes