Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
40007/1000 |
40007/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | |
---|---|---|---|---|---|---|---|
1,818.18 € | 1 | 5 Days | 10 | 1000 | |||
909.09 € | 1 | 5 Days | 10 | 500 |
Loading...
Finished outer diameter(mm) | 1.8 | Temperature range(°C) | -55°C to +200°C | Test voltage(kV) | 2.0 |
---|---|---|---|---|---|
Weight approx.(kg / km) | 8 | Cop | 7 |