Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
40011/1000 |
40011/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | |
---|---|---|---|---|---|---|---|
10,110.43 € | 1 | 5 Days | 10 | 1000 | |||
5,055.21 € | 1 | 5 Days | 10 | 500 |
Loading...
Finished outer diameter(mm) | 10.8 | Temperature range(°C) | -35°C to +80°C | Test voltage(kV) | 2.0 |
---|---|---|---|---|---|
Weight approx.(kg / km) | 198 | Cop | 120 |