Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
40203/1000 |
40203/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | |
---|---|---|---|---|---|---|---|
4,758.13 € | 1 | 5 Days | 10 | 1000 | |||
2,379.07 € | 1 | 5 Days | 10 | 500 |
Loading...
Finished outer diameter(mm) | 2.5 | Temperature range(°C) | -55 up to +200 | Test voltage(kV) | up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV |
---|---|---|---|---|---|
Weight approx.(kg / km) | 15 | Cop | 9 |