Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
40003/100 |
40003/1000 |
40003/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | |
---|---|---|---|---|---|---|---|
87.74 € | 1 | 5 Days | 10 | 100 | |||
877.30 € | 1 | 5 Days | 10 | 1000 | |||
438.66 € | 1 | 5 Days | 10 | 500 |
Loading...
Finished outer diameter(mm) | 5 | Temperature range(°C) | -35 up to +80 | Test voltage(kV) | 3.5 |
---|---|---|---|---|---|
Weight approx.(kg / km) | 38 | Cop | 29 |